NXOpen .NET Reference Guide
|
Represents a builder class that will create and work with placement solutions. More...
Public Member Functions | |
unsafe void | ApplyPlacementSolution (NXOpen.Placement.PlacementSolution placementSolution) |
Sets the transform on part being placed using the supplied placement solution. More... | |
unsafe NXOpen.Placement.PlacementSolution[] | ComputePlacementSolutions () |
Computes and returns the placement solutions More... | |
unsafe void | SetFilteredPlacementSolutions (NXOpen.Placement.PlacementSolution[] placementSolutions) |
Sets the input PlacementSolutions as the filtered solutions on the PlacementEngineBuilder in the given order. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a builder class that will create and work with placement solutions.
An instance of this class can be obtained from NXOpen.MechanicalRouting.PartPlacementBuilder.InitializePlacementEngineBuilder
Created in NX11.0.0
|
inline |
Sets the transform on part being placed using the supplied placement solution.
Created in NX11.0.0
License requirements: None.
placementSolution |
|
inline |
Computes and returns the placement solutions
Created in NX11.0.0
License requirements: None.
|
inline |
Sets the input PlacementSolutions as the filtered solutions on the PlacementEngineBuilder in the given order.
Different clients can have their own methodology for filtering the solutions e.g. Part Placement can decide to filter out solutions based on a particular port on the input placeable object.
Created in NX11.0.0
License requirements: None.
placementSolutions |