NXOpen .NET Reference Guide
|
Represents a PreferencesOffSheetConnectorBuilder More...
Public Types | |
enum | StyleOption { SmallFilledArrowOut, SmallFilledArrowIn, Box, ChevronOut, ChevronIn } |
the style of OSC elements. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.PID.PreferencesOffSheetConnectorBuilder.StyleOption | Style [get, set] |
Returns or sets the style of OSC More... | |
unsafe NXOpen.Diagramming.TextStyleBuilder | TextStyleBuilder [get] |
Returns the text style of the OSC. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a PreferencesOffSheetConnectorBuilder
Created in NX11.0.1
|
inline |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the style of OSC
Created in NX11.0.1
License requirements to get this property: nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
get |
Returns the text style of the OSC.
Created in NX11.0.1
License requirements: nx_pid_design_author ("NX P and ID Design Author")