NXOpen .NET Reference Guide
|
Represents the off sheet connector class. More...
Public Member Functions | |
unsafe NXOpen.Diagramming.Connection[] | GetConnections () |
Get connections of this off sheet connector object. More... | |
unsafe NXOpen.PID.Sheet[] | GetReferencedSheets () |
Get referenced diagramming sheets. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.PDM.ModelElement | |
unsafe NXOpen.CollaborativeDesign | OwningCollaborativeDesign [get] |
Returns the owning NXOpen.CollaborativeDesign . More... | |
Represents the off sheet connector class.
To create or edit an instance of this class, use NXOpen.PID.OffSheetConnectorBuilder
Created in NX11.0.1
|
inline |
Get connections of this off sheet connector object.
Created in NX11.0.1
License requirements: nx_pid_design_author ("NX P and ID Design Author")
|
inline |
Get referenced diagramming sheets.
Created in NX11.0.1
License requirements: nx_pid_design_author ("NX P and ID Design Author")