NXOpen .NET Reference Guide
|
Represents a builder class that performs Generic File New operations. More...
Public Member Functions | |
unsafe NXOpen.CollaborativeDesign | GetCollaborativeDesign () |
The NXOpen.CollaborativeDesign of the subset. More... | |
unsafe NXOpen.Assemblies.Partition[] | GetTargetPartitions () |
The NXOpen.Assemblies.Partition of the subset. More... | |
unsafe void | SetCollaborativeDesign (NXOpen.CollaborativeDesign collaborativeDesign) |
The NXOpen.CollaborativeDesign of the subset. More... | |
unsafe void | SetTargetPartitions (NXOpen.Assemblies.Partition[] partitions) |
The Assemblies.Partition of the subset. More... | |
Public Member Functions inherited from NXOpen.Gateway.IGenericFileNewApplicationBuilder | |
unsafe NXOpen.ErrorList | AutoAssignAttributes (NXOpen.NXObject[] objects) |
Auto assigns the attributes for a given array of objects and returns an array of objects that failed to auto assign. More... | |
unsafe NXOpen.ErrorList | AutoAssignAttributesWithNamingPattern (NXOpen.NXObject[] objects, NXOpen.NXObject[] properties) |
Auto assigns the attributes for a given object and returns an array of objects that failed to auto assign. More... | |
unsafe NXOpen.NXObject | CreateAttributeTitleToNamingPatternMap (string[] attributeTitles, string[] titlePatterns) |
Creates a map object of attribute titles to their corresponding naming pattern More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.DisplayPartOption | DisplayPartOption [get, set] |
Returns or sets the display part option for the new file being created More... | |
unsafe string | TemplateBaseTcType [get, set] |
Returns or sets the BaseTCType of the template part from which to create the new file More... | |
unsafe string | TemplateFileName [get, set] |
Returns or sets the name of the template part from which to create the new file More... | |
unsafe string | TemplatePresentationName [get, set] |
Returns or sets the presentation name of the underlying template which is used for creating new file More... | |
unsafe string | TemplateTcType [get, set] |
Returns or sets the TCType of the template part from which to create the new file More... | |
unsafe NXOpen.FileNewTemplateType | TemplateType [get, set] |
Returns or sets the template type for the new file being created More... | |
unsafe NXOpen.Part.Units | TemplateUnits [get, set] |
Returns or sets the units for the new file being created More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a builder class that performs Generic File New operations.
To create a new instance of this class, use NXOpen.PID.PidManager.CreateFilenewapplicationBuilder
Created in NX11.0.0
|
inline |
The NXOpen.CollaborativeDesign of the subset.
Created in NX11.0.0
License requirements: nx_pid_design_author ("NX P and ID Design Author")
|
inline |
The NXOpen.Assemblies.Partition of the subset.
Created in NX11.0.0
License requirements: nx_pid_design_author ("NX P and ID Design Author")
|
inline |
The NXOpen.CollaborativeDesign of the subset.
Created in NX11.0.0
License requirements: nx_pid_design_author ("NX P and ID Design Author")
collaborativeDesign |
|
inline |
The Assemblies.Partition of the subset.
Created in NX11.0.0
License requirements: nx_pid_design_author ("NX P and ID Design Author")
partitions |
|
getset |
Returns or sets the display part option for the new file being created
Created in NX12.0.0
License requirements to get this property: nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the BaseTCType of the template part from which to create the new file
Created in NX11.0.0
License requirements to get this property: nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the name of the template part from which to create the new file
Created in NX11.0.0
License requirements to get this property: nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the presentation name of the underlying template which is used for creating new file
Created in NX11.0.0
License requirements to get this property: nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the TCType of the template part from which to create the new file
Created in NX11.0.0
License requirements to get this property: nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the template type for the new file being created
Created in NX11.0.0
License requirements to get this property: nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the units for the new file being created
Created in NX11.0.0
License requirements to get this property: nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")