NXOpen .NET Reference Guide
|
Represents the collection of all NXOpen.PhysicalMaterial objects in this Part More...
Public Member Functions | |
unsafe bool | AnyBodiesWithoutMaterial () |
Returns true if there are bodies in the specified part that do not have a material assigned to them; false if all bodies in the part have a material assigned. More... | |
unsafe bool | AnyBodiesWithoutPreferredMaterial () |
Returns true if there are bodies that do not have the preferred material assigned to them and false if all bodies are assigned the preferred material. More... | |
unsafe NXOpen.PhysicalMaterial | CopyMaterialFromLibrary (string libraryName, string libraryReference) |
Creates an editable material (copy) in the part from a library material definition. More... | |
unsafe NXOpen.PhysicalMaterial | CopyMaterialFromLibrary (string libraryName, string libraryReference, bool retainParentPedigree) |
Creates an editable material (copy) in the part from a library material definition. More... | |
unsafe NXOpen.PhysicalMaterial | CopyMaterialItemRevision (string pcMatlItem, string pcRevisionID) |
Creates an editable material (copy) in the part from a Teamcenter material item revision. More... | |
unsafe NXOpen.PhysMat.PhysicalMaterialListBuilder | CreateListBlockBuilder () |
Creates a NXOpen.PhysMat.PhysicalMaterialListBuilder that controls the physical materials list UI block look and feel as well as capturing the interactions so the values/settings can be journaled. More... | |
unsafe NXOpen.PhysMat.PhysicalMaterialAssignBuilder | CreateMaterialAssignBuilder () |
Creates a PhysMat. More... | |
unsafe NXOpen.PhysMat.PhysicalMaterialLibMgrBuilder | CreateMaterialLibmgrBuilder () |
Creates a PhysMat. More... | |
unsafe NXOpen.PhysicalMaterialBuilder | CreatePhysicalMaterialBuilder (NXOpen.PhysicalMaterial.Type materialType) |
Creates a PhysMat. More... | |
unsafe NXOpen.PhysicalMaterialBuilder | CreatePhysicalMaterialEditBuilder (NXOpen.PhysicalMaterial physicalMaterial) |
Creates a PhysMat. More... | |
unsafe NXOpen.PhysicalMaterialBuilder | CreatePhysicalMaterialInspectBuilder (NXOpen.PhysicalMaterial physicalMaterial) |
Creates a PhysMat. More... | |
unsafe void | DeleteMaterialsFromLibrary (string[] pMatlNames, string pcLibName) |
Deletes the materials from a material library file. More... | |
unsafe void | ExportMaterialsToLibrary (string[] pcMatlNames, string[] pcLibNames, string pcExportedLibName, bool[] bUpdateLibraryReference) |
Writes out materials to a material library file. More... | |
unsafe void | ExportMaterialsToLibrary (string[] pcMatlNames, string[] pcLibNames, string pcExportedLibName, bool bUpdateLibraryReference) |
Writes out materials to a material library file. More... | |
unsafe void | FindBodiesWithoutMaterial (out NXOpen.TaggedObject[] objects) |
Returns the bodies that don't have a material assigned. More... | |
unsafe void | FindBodiesWithoutPreferredMaterial (out NXOpen.TaggedObject[] objects) |
Returns the bodies that are not using the preferred material (either no material assigned or the non-preferred a different material assigned). More... | |
unsafe NXOpen.Material | FindObject (string journalIdentifier) |
Finds the NXOpen.PhysicalMaterial with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.PhysicalMaterial | GetLoadedLibraryMaterial (string pcLibName, string pcMatlName) |
Checks if a library material is loaded into a part file or not. More... | |
unsafe NXOpen.PhysicalMaterial | GetLoadedMaterialItemRevision (string pcMatlItem, string pcRevisionID) |
Checks if a Teamcenter material item revision is loaded into a part file or not. More... | |
unsafe NXOpen.PhysicalMaterial[] | GetUsedMaterials () |
Returns the materials used in the part More... | |
unsafe void | InfoItemRevision (string pcMaterialItem, string pcRevision) |
Displays the property values for the specified Teamcenter Material Item Revision in the information window. More... | |
unsafe void | InfoItemRevisionToFile (string pcMaterialItem, string pcRevision, bool bOverride, string pcFileName) |
Writes the property values for the specified Teamcenter Material Item Revision to a file. More... | |
unsafe void | InfoLibraryMaterial (string pcLibAr, string pcMatlNameAr) |
Displays the property values for the specified library material in the information window. More... | |
unsafe void | InfoLibraryMaterialToFile (string pcLibAr, string pcMatlNameAr, bool bOverride, string pcFileName) |
Writes the property values for the specified library material to a file. More... | |
unsafe NXOpen.PhysicalMaterial | LoadFromLegacynxlibrary (string libraryReference) |
Creates a non-editable material in the part from the legacy (phys_material. More... | |
unsafe NXOpen.PhysicalMaterial | LoadFromLibrary (string pcLibName, string pcMatlName) |
Creates a non-editable material in the part from a material library name. More... | |
unsafe NXOpen.PhysicalMaterial | LoadFromMatmlLibrary (string libraryName, string materialName) |
Creates a non-editable material in the part from a MatML file definition. More... | |
unsafe NXOpen.PhysicalMaterial | LoadFromNxlibrary (string libraryReference) |
Creates a non-editable material in the part from a NX Material Library definition. More... | |
unsafe NXOpen.PhysicalMaterial | LoadFromNxmatmllibrary (string materialName) |
Creates a non-editable material in the part from a NX MatML material definition. More... | |
unsafe NXOpen.PhysicalMaterial | LoadMaterialItemRevision (string pcMatlItem, string pcRevisionID) |
Creates a non-editable material in the part from a Teamcenter material item revision. More... | |
unsafe void | OutputMaterialsToLibrary (string[] pcMatlNames, string[] pcLibNames, string pcExportedLibName) |
Writes out materials to a material library file. More... | |
NXOpen.Material[] | ToArray () |
Returns an array of NXOpen.Material objects. More... | |
unsafe void | UpdateMaterialsInLibrary (NXOpen.PhysicalMaterial[] tEditedMatl, string[] pMatlNames, string pcLibName) |
Updates the materials in a material library file. More... | |
Public Member Functions inherited from NXOpen.TaggedObjectCollection | |
IEnumerator | GetEnumerator () |
Returns an enumerator that iterates through a collection. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Protected Member Functions inherited from NXOpen.TaggedObjectCollection | |
new void | initialize () |
<exclude> More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents the collection of all NXOpen.PhysicalMaterial objects in this Part
To obtain an instance of this class, refer to NXOpen.MaterialManager
Created in NX5.0.0
|
inline |
Returns true if there are bodies in the specified part that do not have a material assigned to them; false if all bodies in the part have a material assigned.
Created in NX7.5.2
License requirements: None.
|
inline |
Returns true if there are bodies that do not have the preferred material assigned to them and false if all bodies are assigned the preferred material.
If there is not a preferred material specified, the return value is true.
Created in NX7.5.3
License requirements: None.
|
inline |
Creates an editable material (copy) in the part from a library material definition.
Created in NX6.0.4
License requirements: None.
libraryName | the fully qualified library name or if the leaf it will use the current directory, followed by the user and site directories set up in the customer defaults |
libraryReference | the material name/identifier |
|
inline |
Creates an editable material (copy) in the part from a library material definition.
Created in NX8.5.0
License requirements: None.
libraryName | the fully qualified library name or if the leaf it will use the current directory, followed by the user and site directories set up in the customer defaults |
libraryReference | the material name/identifier |
retainParentPedigree | true indicates that the copied material should retain information about what library material it came from |
|
inline |
Creates an editable material (copy) in the part from a Teamcenter material item revision.
Created in NX7.5.3
Deprecated in NX12.0.0. Teamcenter material item revision is no longer supported.
License requirements: None.
pcMatlItem | the material item |
pcRevisionID | the revision identifier |
|
inline |
Creates a NXOpen.PhysMat.PhysicalMaterialListBuilder that controls the physical materials list UI block look and feel as well as capturing the interactions so the values/settings can be journaled.
Created in NX6.0.0
License requirements: None.
|
inline |
Creates a PhysMat.
MaterialAssignBuilder that is used to control/set the material assign UI as well as to assign materials to bodies.
Created in NX6.0.0
License requirements: None.
|
inline |
Creates a PhysMat.
PhysicalMaterialLibMgrBuilder used by the material library manager UI to control the look and feel as well as capturing the interactions so the values/settings can be journaled.
Created in NX6.0.2
License requirements: None.
|
inline |
Creates a PhysMat.
PhysicalMaterialBuilder used to create a physical materials of a given type
Created in NX6.0.0
License requirements: None.
materialType | Type of NXOpen.PhysicalMaterial to be created |
|
inline |
Creates a PhysMat.
PhysicalMaterialBuilder used to edit physical materials.
Created in NX6.0.0
License requirements: None.
physicalMaterial | NXOpen.PhysicalMaterial to be edited |
|
inline |
Creates a PhysMat.
PhysicalMaterialBuilder used to inspect physical materials.
Created in NX7.5.0
License requirements: None.
physicalMaterial | NXOpen.PhysicalMaterial to be inspected |
|
inline |
Deletes the materials from a material library file.
Write access is needed for this operation.
Created in NX6.0.2
License requirements: None.
pMatlNames | Arrays of identifiers of the materials to be deleted from the library |
pcLibName | Library to modify |
|
inlineprotectedvirtual |
Advances the enumerator to the next element of the collection.
Implements NXOpen.TaggedObjectCollection.
|
inline |
Writes out materials to a material library file.
These materials can be local material definitions or material definitions from other material libraries. The combination of the material name and library name identify a material definition. If the material definition is for a local material, the name is specified and the library name is specified as "". Write access is needed for the Exported library. If the bUpdateLibraryReferences is set to true, the NX model is updated to reflect the exported library as the library the material is now referenced in. Each material can have its own bUpdateLibraryReferences in this version of the JA call.
Created in NX11.0.2
License requirements: None.
pcMatlNames | Array of identifiers of the materials to be exported |
pcLibNames | Array of library names corresponding to the material names |
pcExportedLibName | The library to write the material definitions to |
bUpdateLibraryReference | true indicates that the library reference of loaded/local materials should now refer to the exported library, false indicates the library reference should remain unchanged |
|
inline |
Writes out materials to a material library file.
These materials can be local material definitions or material definitions from other material libraries. The combination of the material name and library name identify a material definition. If the material definition is for a local material, the name is specified and the library name is specified as "". Write access is needed for the Exported library. If the bUpdateLibraryReferences is set to true, the NX model is updated to reflect the exported library as the library the material is now referenced in.
Created in NX7.5.2
License requirements: None.
pcMatlNames | Array of identifiers of the materials to be exported |
pcLibNames | Array of library names corresponding to the material names |
pcExportedLibName | The library to write the material definitions to |
bUpdateLibraryReference | true indicates that the library reference of loaded/local materials should now refer to the exported library, false indicates the library reference should remain unchanged |
|
inline |
Returns the bodies that don't have a material assigned.
Created in NX7.5.2
License requirements: None.
objects | the array of bodies without a material |
|
inline |
Returns the bodies that are not using the preferred material (either no material assigned or the non-preferred a different material assigned).
Created in NX7.5.2
License requirements: None.
objects | the array of bodies not using preferred material |
|
inline |
Finds the NXOpen.PhysicalMaterial with the given identifier as recorded in a journal.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX5.0.0
License requirements: None.
journalIdentifier | Identifier to be found |
|
inline |
Checks if a library material is loaded into a part file or not.
If it is, the loaded material is returned.
Created in NX7.5.3
License requirements: None.
pcLibName | the fully qualified library name or if the leaf it will use the current directory, followed by the user and site directories set up in the customer defaults |
pcMatlName | the material name |
|
inline |
Checks if a Teamcenter material item revision is loaded into a part file or not.
If it is, the loaded material is returned.
Created in NX7.5.3
Deprecated in NX12.0.0. Teamcenter material item revision is no longer supported.
License requirements: None.
pcMatlItem | the material item |
pcRevisionID | the revision identifier |
|
inline |
Returns the materials used in the part
Created in NX8.0.1
License requirements: None.
|
inline |
Displays the property values for the specified Teamcenter Material Item Revision in the information window.
Created in NX7.5.3
Deprecated in NX12.0.0. Teamcenter material item revision is no longer supported.
License requirements: None.
pcMaterialItem | the material item |
pcRevision | the revision identifier |
|
inline |
Writes the property values for the specified Teamcenter Material Item Revision to a file.
Created in NX7.5.3
Deprecated in NX12.0.0. Teamcenter material item revision is no longer supported.
License requirements: None.
pcMaterialItem | the material item |
pcRevision | the revision identifier |
bOverride | if the file already exists, true override the file, false append to the file |
pcFileName | the full path including filename of file where the information should be written |
|
inline |
Displays the property values for the specified library material in the information window.
Created in NX7.5.3
License requirements: None.
pcLibAr | the library name |
pcMatlNameAr | the material name |
|
inline |
Writes the property values for the specified library material to a file.
Created in NX7.5.3
License requirements: None.
pcLibAr | the library name |
pcMatlNameAr | the material name |
bOverride | if the file already exists, true override the file, false append to the file |
pcFileName | the full path including filename of file where the information should be written |
|
inline |
Creates a non-editable material in the part from the legacy (phys_material.
dat) material library definition. The material is identified by the unique material identifier in the phys_material.dat file.
Created in NX7.5.0
License requirements: None.
libraryReference | the unique library reference for a material in this Library |
|
inline |
Creates a non-editable material in the part from a material library name.
Created in NX7.5.3
License requirements: None.
pcLibName | the fully qualified library name or if the leaf it will use the current directory, followed by the user and site directories set up in the customer defaults |
pcMatlName | the material name |
|
inline |
Creates a non-editable material in the part from a MatML file definition.
The material is identified by the library name and the unique material name. If the library name is not fully qualified, it will attempt to find a MatML library with this name in the current directory, followed by the specified customer defaults values for the user and site MatML libraries. If the customer defaults are using the file format, it will look in the directory where the specified file is located.
Created in NX6.0.2
License requirements: None.
libraryName | the fully qualified library name or if the leaf it will use the current directory, followed by the user and site directories set up in the customer defaults |
materialName | the material name |
|
inline |
Creates a non-editable material in the part from a NX Material Library definition.
It is preferable to use either NX MatML or NX Legacy library versions as they will have better performance.
Created in NX6.0.0
License requirements: None.
libraryReference | the unique library reference for a material in this Library |
|
inline |
Creates a non-editable material in the part from a NX MatML material definition.
Created in NX7.5.0
License requirements: None.
materialName | the unique material name from within this Library |
|
inline |
Creates a non-editable material in the part from a Teamcenter material item revision.
Created in NX7.5.3
Deprecated in NX12.0.0. Teamcenter material item revision is no longer supported.
License requirements: None.
pcMatlItem | the material item |
pcRevisionID | the revision identifier |
|
inline |
Writes out materials to a material library file.
These materials can be local material definitions or material definitions from other material libraries. The combination of the material name and library name identify a material definition. If the material definition is for a local material, the name is specified and the library name is specified as "". Write access is needed for the Exported library.
Created in NX6.0.2
License requirements: None.
pcMatlNames | Array of identifiers of the materials to be exported |
pcLibNames | Array of library names corresponding to the material names |
pcExportedLibName | The library to write the material definitions to |
|
inline |
Returns an array of NXOpen.Material objects.
|
inline |
Updates the materials in a material library file.
Write access is needed for this operation.
Created in NX6.0.2
License requirements: None.
tEditedMatl | Array of loaded material tags |
pMatlNames | Array of the material names which match the name in the library that should take the properties of the corresponding material (tEditedMatl) |
pcLibName | Library to modify |
|
get |
Returns the tag of this object.