NXOpen .NET Reference Guide
|
Represents smart save context More...
Public Member Functions | |
unsafe NXOpen.PDM.SmartSaveBuilder.SaveType | GetSaveType () |
Returns the save operation type More... | |
unsafe void | GetWorkObjectToRootObjectMap (out NXOpen.TaggedObject[] workObjects, out NXOpen.TaggedObject[] rootObjects) |
Returns the set of work object to root object pairs from the context More... | |
unsafe void | SetWorkObjectToRootObjectMap (NXOpen.TaggedObject[] workObjects, NXOpen.TaggedObject[] rootObjects) |
Adds the given set of work object to root object pairs to the context More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Represents smart save context
To create a new instance of this class, use NXOpen.PDM.PdmSession.CreateSmartSaveContext
Created in NX11.0.1
|
inlineprotectedvirtual |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.1
License requirements: None.
Implements NXOpen.TransientObject.
|
inline |
Returns the save operation type
Created in NX11.0.1
License requirements: None.
|
inline |
Returns the set of work object to root object pairs from the context
Created in NX11.0.1
License requirements: None.
workObjects | array of work objects to be saved |
rootObjects | array of root objects |
|
inline |
Adds the given set of work object to root object pairs to the context
Created in NX11.0.1
License requirements: assemblies ("ASSEMBLIES MODULE")
workObjects | array of work objects to be saved |
rootObjects | array of root objects |