NXOpen .NET Reference Guide
|
This class is responsible for invoking registered callbacks at different stages in the save operation. More...
Classes | |
class | _SaveObserverAutoassignCbAdapter |
class | _SaveObserverInitializeCbAdapter |
Public Member Functions | |
unsafe int | AddAutoassignCallback (NXOpen.PDM.SaveManagement.SaveObserver.AutoassignCb autoassignCb) |
Registers a user defined AutoAssign callback that is called before auto-assigning attributes More... | |
unsafe int | AddInitializeCallback (NXOpen.PDM.SaveManagement.SaveObserver.InitializeCb initializeCb) |
Registers a user defined Initialize callback that is called during initialization of save objects. More... | |
delegate void | AutoassignCb (NXOpen.PDM.SaveManagement.SaveCallbackData callbackData) |
User defined AutoAssign callback that is called before auto-assigning attributes More... | |
delegate void | InitializeCb (NXOpen.PDM.SaveManagement.SaveCallbackData callbackData) |
User defined Initialize callback that is called during initialization of the save objects. More... | |
unsafe void | RemoveAutoassignCallback (int id) |
Unregisters the user defined AutoAssign callback More... | |
unsafe void | RemoveInitializeCallback (int id) |
Unregisters the user defined Initialize callback More... | |
NXOpen.PDM.SaveManagement.SaveCallbackData[] | ToArray () |
Returns an array of NXOpen.PDM.SaveManagement.SaveCallbackData objects. More... | |
Public Member Functions inherited from NXOpen.TaggedObjectCollection | |
IEnumerator | GetEnumerator () |
Returns an enumerator that iterates through a collection. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Protected Member Functions inherited from NXOpen.TaggedObjectCollection | |
new void | initialize () |
<exclude> More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class is responsible for invoking registered callbacks at different stages in the save operation.
To obtain an instance of this class, refer to NXOpen.PDM.PdmSession
Created in NX12.0.1
|
inline |
Registers a user defined AutoAssign callback that is called before auto-assigning attributes
Created in NX12.0.1
License requirements: None.
autoassignCb | method to register |
|
inline |
Registers a user defined Initialize callback that is called during initialization of save objects.
Created in NX12.0.1
License requirements: None.
initializeCb | method to register |
delegate void NXOpen.PDM.SaveManagement.SaveObserver.AutoassignCb | ( | NXOpen.PDM.SaveManagement.SaveCallbackData | callbackData | ) |
User defined AutoAssign callback that is called before auto-assigning attributes
Created in NX12.0.1
License requirements: None.
callbackData |
|
inlineprotectedvirtual |
Advances the enumerator to the next element of the collection.
Implements NXOpen.TaggedObjectCollection.
delegate void NXOpen.PDM.SaveManagement.SaveObserver.InitializeCb | ( | NXOpen.PDM.SaveManagement.SaveCallbackData | callbackData | ) |
User defined Initialize callback that is called during initialization of the save objects.
Created in NX12.0.1
License requirements: None.
callbackData |
|
inline |
Unregisters the user defined AutoAssign callback
Created in NX12.0.1
License requirements: None.
id | identifier for method to unregister |
|
inline |
Unregisters the user defined Initialize callback
Created in NX12.0.1
License requirements: None.
id | identifier for method to unregister |
|
inline |
Returns an array of NXOpen.PDM.SaveManagement.SaveCallbackData objects.
|
get |
Returns the tag of this object.