NXOpen .NET Reference Guide
|
Represents search query More...
Public Member Functions | |
unsafe NXOpen.PDM.SearchResult | Advanced (string[] entries, string[] values) |
This API performs advanced search in the teamcenter and returns the result vector . More... | |
unsafe NXOpen.PDM.SearchResult | Simple (string searchCriteria) |
Perform simple search in the teamcenter and returns the result vector. More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Represents search query
Created in NX6.0.0
|
inline |
This API performs advanced search in the teamcenter and returns the result vector .
Internally it will execute the NX standard Query "__NX_STD_ANY_ITEM_QUERY". Advanced search takes in detailed inputs to perform the search. The parameters "entries" and "values" are the internal property names and their values to be searched. The attribute/value pairs are combined logically using AND so that only objects matching ALL of the specified criteria are returned. The method can only be used to search for matches on Teamcenter properties that are string valued. It does not work for properties which are Object/LOV valued. For example "owning_user" is TC Object valued so the search does not find any matches when attempting to search on it. Please note, this functionality is available starting in Teamcenter 2007.1 MP2. To see how to spell the "real" attribute names rather than the displayed attribute (column) names, use Edit-> Options...-> General-> UI-> Sys Admin-> Real Property Name in the Rich Client.
Created in NX6.0.0
License requirements: None.
entries | search criteria entries |
values | search criteria values |
|
inlineprotectedvirtual |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX6.0.0
License requirements: None.
Implements NXOpen.TransientObject.
|
inline |
Perform simple search in the teamcenter and returns the result vector.
Internally it will execute the NX standard Query "__NX_STD_SIMPLE_ITEM_QUERY". ItemId should be given as the searchCriteria for searching the items Please note, this functionality is available starting in Teamcenter 2007.1 MP2.
Created in NX6.0.0
License requirements: None.
searchCriteria | search criteria as string |