NXOpen .NET Reference Guide
|
Represents a NXOpen.PDM.PartOperationMakeUniqueBuilder builder More...
Properties | |
unsafe NXOpen.SelectDisplayableObjectList | SelectedComponents [get] |
Returns the selected components to be made unique are returned. More... | |
Properties inherited from NXOpen.PDM.PartOperationCopyBuilder | |
unsafe NXOpen.PDM.PartOperationCopyBuilder.CopyDependentFiles | DependentFilesToCopyOption [get, set] |
Returns or sets the Dependent files Save As option. More... | |
unsafe bool | ReplaceAllComponentsInSession [get, set] |
Returns or sets the replace all components. More... | |
Properties inherited from NXOpen.PDM.PartOperationBuilder | |
unsafe string | DefaultDestinationFolder [get, set] |
Returns or sets the default destination folder string for the part being created . More... | |
unsafe NXOpen.PDM.PartOperationBuilder.DependentFileSaveAs | DependentFileSaveAsOption [get, set] |
Returns or sets the Dependent files Save As option. More... | |
unsafe bool | ReplaceAllComponents [get, set] |
Returns or sets the replace all components. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.PDM.PartOperationCopyBuilder | |
enum | CopyDependentFiles { All, None } |
This enum is used to specify which dependent files should be copied to new part during the save as operation. More... | |
enum | CopyNonMasterParts { All, None } |
This enum is used to specify which non-master parts should be copied to new part during the save as operation. More... | |
enum | OperationSubType { Default, MakeUnique } |
Represents an operation sub type for copying a part More... | |
Public Member Functions inherited from NXOpen.PDM.PartOperationCopyBuilder | |
unsafe void | AddRelatedPartsToCopy (NXOpen.BasePart basePart, NXOpen.BasePart[] relatedParts, string[] relatedPartsReasons, NXOpen.PDM.PartOperationBuilder.OperationType operation) |
Add related part to the part undergoing an operation. More... | |
unsafe void | CreateNonMasterListForCopyLogicalObject (NXOpen.PDM.LogicalObject logicalObject) |
Create NonMaster list for the selected logical Object More... | |
unsafe bool | EditNonMasterToCopyName (NXOpen.PDM.LogicalObject logicalObject, string oldName, string newName) |
Sets the name the non-master part will get saved as. More... | |
unsafe NXOpen.PDM.PartOperationCopyBuilder.CopyNonMasterParts | GetCopyNonMasterPartsOption (NXOpen.PDM.LogicalObject logicalObject) |
Get the nonmasters saveAs option for given logical object. More... | |
unsafe string[] | GetNonMasterListForCopyLogicalObject (NXOpen.PDM.LogicalObject logicalObject) |
Gets NonMaster list for the given logical Object More... | |
unsafe NXOpen.PDM.PartOperationCopyBuilder.OperationSubType | GetOperationSubType () |
Returns the NXOpen.PDM.PartOperationCopyBuilder.OperationSubType for Create. More... | |
unsafe NXOpen.Part | GetSourcePartFromLogicalObject (NXOpen.PDM.LogicalObject logicalObject) |
Returns the source part of this logical object. More... | |
unsafe bool | IsNonMasterForLogicalObjectBeingCopied (NXOpen.PDM.LogicalObject logicalObject, string partName) |
Returns whether or not the non-master part specified for the given NXOpen.PDM.LogicalObject will actually get saved during the save as operation. More... | |
unsafe void | SetCopyNonMasterPartsOption (NXOpen.PDM.LogicalObject logicalObject, NXOpen.PDM.PartOperationCopyBuilder.CopyNonMasterParts saveOption) |
Set the nonmasters saveAs option for given logical object. More... | |
unsafe void | SetOperationSubType (NXOpen.PDM.PartOperationCopyBuilder.OperationSubType operationSubType) |
Sets the NXOpen.PDM.PartOperationCopyBuilder.OperationSubType for Create. More... | |
unsafe void | SetSelectedNonMasterToCopy (NXOpen.PDM.LogicalObject logicalObject, string partName) |
Sets whether or not the non-master part specified will actually get saved during the save as operation. More... | |
unsafe void | SetSelectedPartsToCopy (NXOpen.BasePart[] selectedParts, out NXOpen.BasePart[] failedParts) |
Sets the selected parts. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.PDM.PartOperationMakeUniqueBuilder builder
To create a new instance of this class, use NXOpen.PDM.PdmSession.CreateMakeUniqueOperationBuilder
Created in NX10.0.0
|
get |
Returns the selected components to be made unique are returned.
Created in NX10.0.0
License requirements: None.