NXOpen .NET Reference Guide
|
Represents an NXOpen.PDM.EffectivityAttributePropertiesBuilder to be used for creating effectivity attributes. More...
Public Member Functions | |
unsafe bool | CreateAttribute () |
Create the attribute from the data set in the builder. More... | |
unsafe void | Delete (NXOpen.NXObject @object) |
Delete the attribute from the given object. More... | |
unsafe void | SetAttributeObjects (NXOpen.NXObject[] objects) |
Sets the array of objects that have this attribute More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe string | Category [get, set] |
Returns or sets the category. More... | |
unsafe string | DisplayValue [get, set] |
Returns or sets the display value. More... | |
unsafe NXOpen.PDM.EffectivityTableBuilder | EffectivityTableBuilder [get] |
Returns the effectivity table builder. More... | |
unsafe NXOpen.SelectNXObjectList | SelectedObjects [get] |
Returns the selected object(s) list. More... | |
unsafe string | StringValue [get, set] |
Returns or sets the string value. More... | |
unsafe string | Title [get, set] |
Returns or sets the attribute title. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents an NXOpen.PDM.EffectivityAttributePropertiesBuilder to be used for creating effectivity attributes.
The attribute will be distributed to all objects supplied in the selected object list.
To create a new instance of this class, use NXOpen.PDM.ConfigurationManager.CreateEffectivityAttributePropertiesBuilder
Created in NX9.0.0
|
inline |
Create the attribute from the data set in the builder.
Unlike calling commit, this method will not perform an update.
Created in NX9.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
|
inline |
Delete the attribute from the given object.
Created in NX9.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
object | The object containing the attribute |
|
inline |
Sets the array of objects that have this attribute
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
objects | the array of objects |
|
getset |
Returns or sets the category.
The category is an optional, user-defined string that allows attributes to be grouped together.
Created in NX9.0.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the display value.
Required if creating an attribute of type String.
Created in NX10.0.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
get |
Returns the effectivity table builder.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the selected object(s) list.
The created attribute will be applied to all objects in this list.
Created in NX9.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the string value.
Required if creating an attribute of type String.
Created in NX9.0.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the attribute title.
The title is required for creating an attribute and must be unique on the given object. Once the attribute is created, the title cannot be modified.
Created in NX9.0.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")