NXOpen .NET Reference Guide
|
Represents a NXOpen.PasteSpecialBuilder More...
Public Types | |
enum | DestinationOption { Wcs, Csys } |
This enum represents the paste ppecial destination coordinate system options More... | |
enum | LayerOption { Work, Original, Specified } |
This enum represents the paste special layer options More... | |
Properties | |
unsafe NXOpen.CoordinateSystem | Csys [get, set] |
Returns or sets the destination coordinate system More... | |
unsafe NXOpen.PasteSpecialBuilder.DestinationOption | DestinationOpt [get, set] |
Returns or sets the destination coordinate system option More... | |
unsafe int | LayerNumber [get, set] |
Returns or sets the layer number More... | |
unsafe NXOpen.PasteSpecialBuilder.LayerOption | LayerOpt [get, set] |
Returns or sets the layer option More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.PasteSpecialBuilder
To create a new instance of this class, use NXOpen.ClipboardOperationsManager.CreatePasteSpecialBuilder
Default values.
Property | Value |
---|---|
DestinationOpt |
Csys |
LayerOpt |
Work |
Created in NX5.0.0
|
getset |
Returns or sets the destination coordinate system
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the destination coordinate system option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the layer number
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the layer option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.