NXOpen .NET Reference Guide
|
Represents a list of part names with associated delay status codes. More...
Classes | |
struct | DelayStatusInfo |
Logical structure of part delayed update status More... | |
Public Member Functions | |
unsafe NXOpen.PartDelayedUpdateStatus.DelayStatusInfo | GetDelayedStatus (int i) |
Returns the delayed update status for a part that failed to update. More... | |
unsafe string | GetPartName (int i) |
Returns the name of a particular part that could not be updated. More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Properties | |
unsafe int | NumberDelayedParts [get] |
Returns the number of parts that could not be updated. More... | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Represents a list of part names with associated delay status codes.
The status codes serve to communicate delayed update status for the parts that failed to update during Load Interpart Data.
Created in NX6.0.0
|
inlineprotectedvirtual |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX6.0.0
License requirements: None.
Implements NXOpen.TransientObject.
|
inline |
Returns the delayed update status for a part that failed to update.
Created in NX6.0.0
License requirements: None.
i | Index into list of delayed parts |
|
inline |
Returns the name of a particular part that could not be updated.
Created in NX6.0.0
License requirements: None.
i | Index into list of delayed parts |
|
get |
Returns the number of parts that could not be updated.
Created in NX6.0.0
License requirements: None.