NXOpen .NET Reference Guide
|
Manages a list of part name/response pairs which are used to determine whether a part should be closed if modified during part close. More...
Public Member Functions | |
unsafe void | AddResponse (string partName, bool response) |
Add a response to the list. More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Manages a list of part name/response pairs which are used to determine whether a part should be closed if modified during part close.
These responses are used as input into the following methods: NXOpen.BasePart.Close NXOpen.BasePart.Reopen NXOpen.BasePart.ReopenAs
They are ignored in these methods unless NXOpen.BasePart.CloseModified is set to NXOpen.BasePart.CloseModified.UseResponses .
Created in NX3.0.0
|
inline |
Add a response to the list.
Created in NX3.0.0
License requirements: None.
partName | Part with which to associate response |
response | Whether or not to close the part if modified. A value of true means yes; a value of false means no. |
|
inlineprotectedvirtual |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX3.0.0
License requirements: None.
Implements NXOpen.TransientObject.