NXOpen .NET Reference Guide
|
Represents the table cell to be exported to the speific Open XML file. More...
Public Member Functions | |
unsafe NXOpen.OpenXml.ImageGroupDocumentData | AddImageGroup () |
Creates a new NXOpen.OpenXml.ImageGroupDocumentData object. More... | |
unsafe NXOpen.OpenXml.TextDocumentData | AddText (string textContent) |
Creates a new NXOpen.OpenXml.TextDocumentData object. More... | |
unsafe void | ClearContents () |
Removes all contents data More... | |
unsafe void | DeleteNthContent (int index) |
Removes the nth content data More... | |
unsafe int | GetContentCount () |
Gets the number of content in the table cell More... | |
unsafe int[] | GetGridsId () |
Gets the grid IDs of the table cell More... | |
unsafe NXOpen.OpenXml.DocumentData | GetNthContent (int index) |
Gets the nth content data Does not to free this object, it will be free while deleting NXOpen.OpenXml.TableCellData object More... | |
Public Member Functions inherited from NXOpen.OpenXml.DocumentData | |
unsafe NXOpen.OpenXml.DocumentData.Type | GetDataType () |
Gets a specified document data type More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.OpenXml.DocumentData | |
enum | Type { Base, Text, Table, TableCell, Image, ImageGroup, Group } |
the document data type More... | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Represents the table cell to be exported to the speific Open XML file.
Created in NX11.0.0
|
inline |
Creates a new NXOpen.OpenXml.ImageGroupDocumentData object.
Does not to free this object, it will be free while deleting NXOpen.OpenXml.TableCellData object
Created in NX11.0.0
License requirements: None.
|
inline |
Creates a new NXOpen.OpenXml.TextDocumentData object.
Does not to free this object, it will be free while deleting NXOpen.OpenXml.TableCellData object
Created in NX11.0.0
License requirements: None.
textContent | the content of the text data |
|
inline |
Removes all contents data
Created in NX11.0.0
License requirements: None.
|
inline |
Removes the nth content data
Created in NX11.0.0
License requirements: None.
index | the index of content |
|
inlineprotectedvirtual |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.0
License requirements: None.
Reimplemented from NXOpen.OpenXml.DocumentData.
|
inline |
Gets the number of content in the table cell
Created in NX11.0.0
License requirements: None.
|
inline |
Gets the grid IDs of the table cell
Created in NX11.0.0
License requirements: None.
|
inline |
Gets the nth content data Does not to free this object, it will be free while deleting NXOpen.OpenXml.TableCellData object
Created in NX11.0.0
License requirements: None.
index | the index of content |