NXOpen .NET Reference Guide
|
Represents the image to be exported to the speific Open XML file. More...
Public Types | |
enum | CaptionPosition { Above, Bellow } |
the location of the caption for image data More... | |
Public Types inherited from NXOpen.OpenXml.DocumentData | |
enum | Type { Base, Text, Table, TableCell, Image, ImageGroup, Group } |
the document data type More... | |
Public Member Functions | |
unsafe string | GetCaption (out NXOpen.OpenXml.ImageDocumentData.CaptionPosition position) |
Gets the caption of the image data More... | |
unsafe string | GetFileName () |
Gets the file name of the image data More... | |
unsafe void | SetCaption (NXOpen.OpenXml.ImageDocumentData.CaptionPosition position, string caption) |
Sets the caption of the image data More... | |
unsafe void | SetFileName (string fileName) |
Sets the file name of the image data More... | |
Public Member Functions inherited from NXOpen.OpenXml.DocumentData | |
unsafe NXOpen.OpenXml.DocumentData.Type | GetDataType () |
Gets a specified document data type More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Represents the image to be exported to the speific Open XML file.
Created in NX11.0.0
|
inlineprotectedvirtual |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.0
License requirements: None.
Reimplemented from NXOpen.OpenXml.DocumentData.
|
inline |
Gets the caption of the image data
Created in NX11.0.0
License requirements: None.
position |
|
inline |
Gets the file name of the image data
Created in NX11.0.0
License requirements: None.
|
inline |
Sets the caption of the image data
Created in NX11.0.0
License requirements: None.
position | |
caption |
|
inline |
Sets the file name of the image data
Created in NX11.0.0
License requirements: None.
fileName |