NXOpen .NET Reference Guide
|
Contains methods for adding document data for CAE Report. More...
Public Member Functions | |
unsafe NXOpen.OpenXml.ImageGroupDocumentData | AddImageGroup () |
Creates a new NXOpen.OpenXml.ImageGroupDocumentData object. More... | |
unsafe NXOpen.OpenXml.TableDocumentData | AddTable (int columnCount, int rowCount) |
Creates a new NXOpen.OpenXml.TableDocumentData object. More... | |
unsafe NXOpen.OpenXml.TextDocumentData | AddText (string textContent) |
Creates a new NXOpen.OpenXml.TextDocumentData object. More... | |
unsafe void | DeleteAllData () |
Deletes all document data More... | |
unsafe void | DeleteNthData (int index) |
Deletes the nth document data More... | |
unsafe int | GetDataCount () |
Gets the number of data to be exported More... | |
unsafe NXOpen.OpenXml.DocumentData | GetNthData (int index) |
Gets the nth document data object. More... | |
Public Member Functions inherited from NXOpen.OpenXml.DocumentData | |
unsafe NXOpen.OpenXml.DocumentData.Type | GetDataType () |
Gets a specified document data type More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.OpenXml.DocumentData | |
enum | Type { Base, Text, Table, TableCell, Image, ImageGroup, Group } |
the document data type More... | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Contains methods for adding document data for CAE Report.
Created in NX11.0.0
|
inline |
Creates a new NXOpen.OpenXml.ImageGroupDocumentData object.
Does not to free this object, it will be free while deleting NXOpen.OpenXml.DocumentDataGroup object
Created in NX11.0.0
License requirements: None.
|
inline |
Creates a new NXOpen.OpenXml.TableDocumentData object.
Does not to free this object, it will be free while deleting NXOpen.OpenXml.DocumentDataGroup object
Created in NX11.0.0
License requirements: None.
columnCount | the column size of the table |
rowCount | the row size of the table |
|
inline |
Creates a new NXOpen.OpenXml.TextDocumentData object.
Does not to free this object, it will be free while deleting NXOpen.OpenXml.DocumentDataGroup object
Created in NX11.0.0
License requirements: None.
textContent | the content of the text data |
|
inline |
Deletes all document data
Created in NX11.0.0
License requirements: None.
|
inline |
Deletes the nth document data
Created in NX11.0.0
License requirements: None.
index | the index of data |
|
inlineprotectedvirtual |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.0
License requirements: None.
Reimplemented from NXOpen.OpenXml.DocumentData.
|
inline |
Gets the number of data to be exported
Created in NX11.0.0
License requirements: None.
|
inline |
Gets the nth document data object.
Does not to free this object, it will be free while deleting NXOpen.OpenXml.DocumentDataGroup object
Created in NX11.0.0
License requirements: None.
index | the index of data |