NXOpen .NET Reference Guide
|
Represents a collection of NXOpen.Offset . More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Protected Member Functions inherited from NXOpen.TaggedObjectCollection | |
new void | initialize () |
<exclude> More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Offset .
Iterating this collection only returns live uncondemned objects contained in the owning part of the collection. Note that NXOpen.Offset is a smart object and many smart objects are condemned as they only exist to support other objects and are not displayed.
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX3.0.0
|
inline |
Creates a NXOpen.Offset on a NXOpen.ICurve using a NXOpen.Scalar representing the t parameter.
The Offset created represents curvature of the curve at parameter t.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
icurve | NXOpen.Curve or NXOpen.Edge |
t | |
updateOption |
|
inline |
Creates a NXOpen.Offset on a NXOpen.ICurve using a NXOpen.Point .
The Offset created represents curvature of the curve at a point. The input point could be an extract point whose parent point is a point on curve. User can optionally supply a curve in which case it is honored instead of looking for the parent curve of the input point. In that case input point is projected on the curve to find the curvature at the projected location.
Created in NX8.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
atPoint | An extract point or a non associative point in which case a curve should be specified. |
icurve | Optional NXOpen.Curve or NXOpen.Edge input |
updateOption |
|
inline |
Creates a NXOpen.Offset on a NXOpen.Face using two NXOpen.Scalar s representing the u and v parameters with option of direction on the face.
The Offset created represents the curvature of the face at u and v parameter in a direction specified by the option.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
face | |
u | |
v | |
absoluteUv | true if u and v are absolute parameters |
option | |
sectionDirection | necessary when option is NXOpen.Offset.OnFaceOption.Section |
updateOption |
|
inline |
Creates a NXOpen.Offset on a NXOpen.Face using a NXOpen.Point .
The Offset created represents the curvature of the face at a point in a direction specified by the option. The input point could be a point on curve whose parent curve is an edge or a curve on surface feature. Or it could be an extract point whose parent point is a point on face. User can optionally supply a face in which case it is honored instead of looking for the parent face of the input point. In that case input point is projected on the face to find the curvature at the projected location.
Created in NX8.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
atPoint | A point on curve or an extract point. In case of a non associative point a face must be specified. |
face | Optional input |
option | |
sectionDirection | An object of type NXOpen.Direction or NXOpen.Scalar and is necessary when option is NXOpen.Offset.OnFaceOption.Section |
updateOption |
|
inline |
Creates a sectional NXOpen.Offset on a NXOpen.Face using two NXOpen.Scalar s representing the u and v parameters and a NXOpen.Scalar representing section angle measured with respect to positive U parameter direction at u and v parameters of the face.
The Offset created represents the curvature of the face at u and v parameter in the sectional direction.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
face | |
u | |
v | |
absoluteUv | true if u and v are absolute parameters |
sectionAngle | measured in degree |
updateOption |
|
inline |
Creates a NXOpen.Offset on a NXOpen.ICurve using a NXOpen.Scalar representing the t parameter.
The Offset created represents curvature derivative of the curve at parameter t.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
icurve | NXOpen.Curve or NXOpen.Edge |
t | |
updateOption |
|
inline |
Creates a NXOpen.Offset on a NXOpen.ICurve using a NXOpen.Point .
The Offset created represents curvature derivative of the curve at a point. The input point could be an extract point whose parent point is a point on curve. User can optionally supply a curve in which case it is honored instead of looking for the parent curve of the input point. In that case input point is projected on the curve to find the curvature derivative at the projected location.
Created in NX8.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
atPoint | An extract point or a non associative point in which case a curve should be specified. |
icurve | Optional NXOpen.Curve or NXOpen.Edge input |
updateOption |
|
inline |
Creates a NXOpen.Offset on a NXOpen.Face using two NXOpen.Scalar s representing the u and v parameters with option of direction on the face.
The Offset created represents the curvature derivative of the face at u and v parameter in a direction specified by the option.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
face | |
u | |
v | |
absoluteUv | true if u and v are absolute parameters |
option | |
sectionDirection | necessary when option is NXOpen.Offset.OnFaceOption.Section |
updateOption |
|
inline |
Creates a NXOpen.Offset on a NXOpen.Face using a NXOpen.Point .
The Offset created represents the curvature derivative of the face at a point in a direction specified by the option. The input point could be a point on curve whose parent curve is an edge or a curve on surface feature. Or it could be an extract point whose parent point is a point on face. User can optionally supply a face in which case it is honored instead of looking for the parent face of the input point. In that case input point is projected on the face to find the curvature derivative at the projected location.
Created in NX8.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
atPoint | A point on curve or an extract point. In case of a non associative point a face must be specified. |
face | Optional input |
option | |
sectionDirection | An object of type NXOpen.Direction or NXOpen.Scalar and is necessary when option is NXOpen.Offset.OnFaceOption.Section |
updateOption |
|
inline |
Creates a sectional NXOpen.Offset on a NXOpen.Face using two NXOpen.Scalar s representing the u and v parameters and a NXOpen.Scalar representing section angle measured with respect to positive U parameter direction at u and v parameters of the face.
The Offset created represents the curvature derivative of the face at u and v parameter in the sectional direction.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
face | |
u | |
v | |
absoluteUv | true if u and v are absolute parameters |
sectionAngle | measured in degree |
updateOption |
|
inline |
Create an NXOpen.Offset without parameters.
Created in NX3.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
origin | Point of Offset |
vector | Offset vector |
updateOption |
|
inline |
Creates an NXOpen.Offset using a Smart NXOpen.Direction and distance.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
direction | |
distance | Distance along direction |
updateOption |
|
inline |
Creates a NXOpen.Offset via an extract NXOpen.Offset with optional transformation.
Created in NX3.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
offsetIn | Offset extract |
xform | Optional transformation |
updateOption |
|
inline |
Creates a smart cylindrical NXOpen.Offset .
The radius, angle, and zdelta are the three parameters of cylindrical coordinates.
Created in NX3.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
radius | |
angle | Angle in radians |
deltaZ | Delta along axis of cylinder |
updateOption |
|
inline |
Create an NXOpen.Offset using X, Y and Z deltas.
Created in NX3.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
deltaX | |
deltaY | |
deltaZ | |
updateOption |
|
inline |
Creates a smart spherical NXOpen.Offset .
The radius, angle1, and angle2 are the three parameters of spherical coordinates.
Created in NX3.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
radius | |
angle1 | Longitude angle in radians |
angle2 | Colatitude angle in radians |
updateOption |
|
inlineprotectedvirtual |
Advances the enumerator to the next element of the collection.
Implements NXOpen.TaggedObjectCollection.
|
inline |
Returns an array of NXOpen.Offset objects.
|
get |
Returns the tag of this object.