NXOpen .NET Reference Guide
|
Represents a NXOpen.NavigatorFilter object. More...
Properties | |
unsafe string | Clause [get, set] |
Returns or sets the clause of NXOpen.NavigatorFilter More... | |
unsafe string | Name [get, set] |
Returns or sets the name of NXOpen.NavigatorFilter More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.NavigatorFilter object.
This is an abstract class, and cannot be created
Created in NX5.0.1
|
getset |
Returns or sets the clause of NXOpen.NavigatorFilter
Created in NX5.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the name of NXOpen.NavigatorFilter
Created in NX5.0.1
License requirements to get this property: None.
License requirements to set this property: None.