NXOpen .NET Reference Guide
|
Represents a VObject More...
Properties | |
unsafe NXOpen.Motion.SelectLink | ActionLink [get] |
Returns the action motion body More... | |
unsafe NXOpen.Motion.ParamOverrideState | ActionLinkOvrCtrl [get, set] |
Returns or sets the override state of the action motion body More... | |
unsafe NXOpen.Motion.VobjectApplicationType | Applicationtype [get, set] |
Returns or sets the application type More... | |
unsafe NXOpen.Motion.VobjectCsysType | Csys [get, set] |
Returns or sets the force csys More... | |
unsafe NXOpen.Direction | Direction [get, set] |
Returns or sets the direction More... | |
unsafe double | DisplayScale [get, set] |
Returns or sets the display scale More... | |
unsafe NXOpen.CAE.Function | MagFunction [get, set] |
Returns or sets the magnitude function More... | |
unsafe NXOpen.Expression | MagnitudeExpression [get] |
Returns the magtitude expression More... | |
unsafe NXOpen.Motion.SelectFieldData | MagnitudeProfile [get] |
Returns the magnitude profile More... | |
unsafe NXOpen.Motion.ForceValueTypes | MagnitudeValueType [get, set] |
Returns or sets the magnitude value type More... | |
unsafe string | Name [get, set] |
Returns or sets the name More... | |
unsafe NXOpen.Point | Origin [get, set] |
Returns or sets the origin More... | |
unsafe NXOpen.Motion.ParamOverrideState | OriginOvrCtrl [get, set] |
Returns or sets the override state of the action point More... | |
unsafe NXOpen.Motion.SelectLink | ReactionLink [get] |
Returns the reaction motion body More... | |
unsafe NXOpen.Motion.ParamOverrideState | ReactionLinkOvrCtrl [get, set] |
Returns or sets the override state of the reaction motion body More... | |
unsafe NXOpen.Point | ReactionOrigin [get, set] |
Returns or sets the reaction origin More... | |
unsafe NXOpen.Motion.ParamOverrideState | ReactionOriginOvrCtrl [get, set] |
Returns or sets the override state of the reaction point More... | |
unsafe NXOpen.CoordinateSystem | ReferenceCsys [get, set] |
Returns or sets the csys of reference motion body, the coordinate system of action and reaction are same each other More... | |
unsafe NXOpen.Motion.ParamOverrideState | ReferenceCsysOvrCtrl [get, set] |
Returns or sets the override state of the coordinate system More... | |
unsafe NXOpen.Direction | ReferenceDirection [get, set] |
Returns or sets the reference direction More... | |
unsafe NXOpen.Motion.ParamOverrideState | ReferenceDirectionOvrCtrl [get, set] |
Returns or sets the override state of the coordinate system More... | |
unsafe NXOpen.Motion.SelectLink | ReferenceLink [get] |
Returns the reference motion body More... | |
unsafe NXOpen.Motion.ParamOverrideState | ReferenceLinkOvrCtrl [get, set] |
Returns or sets the override state of the reference motion body More... | |
unsafe NXOpen.Point | ReferenceOrigin [get, set] |
Returns or sets the reference point More... | |
unsafe NXOpen.Motion.ParamOverrideState | ReferenceOriginOvrCtrl [get, set] |
Returns or sets the override state of the reference point More... | |
unsafe NXOpen.Motion.ForceValueTypes | ValueType [get, set] |
Returns or sets the value type More... | |
unsafe NXOpen.Expression | XExpression [get] |
Returns the x component expression More... | |
unsafe NXOpen.CAE.Function | XFunction [get, set] |
Returns or sets the x component function More... | |
unsafe NXOpen.Motion.SelectFieldData | XProfile [get] |
Returns the x profile More... | |
unsafe NXOpen.Motion.ForceValueTypes | XValueType [get, set] |
Returns or sets the x value type More... | |
unsafe NXOpen.Expression | YExpression [get] |
Returns the y component expression More... | |
unsafe NXOpen.CAE.Function | YFunction [get, set] |
Returns or sets the y component function More... | |
unsafe NXOpen.Motion.SelectFieldData | YProfile [get] |
Returns the y profile More... | |
unsafe NXOpen.Motion.ForceValueTypes | YValueType [get, set] |
Returns or sets the y value type More... | |
unsafe NXOpen.Expression | ZExpression [get] |
Returns the z component expression More... | |
unsafe NXOpen.CAE.Function | ZFunction [get, set] |
Returns or sets the z component function More... | |
unsafe NXOpen.Motion.SelectFieldData | ZProfile [get] |
Returns the z profile More... | |
unsafe NXOpen.Motion.ForceValueTypes | ZValueType [get, set] |
Returns or sets the z value type More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a VObject
Created in NX6.0.0
|
get |
Returns the action motion body
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the override state of the action motion body
It should only be used for occurrences
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the application type
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the force csys
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the direction
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the display scale
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the magnitude function
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the magtitude expression
Created in NX8.0.0
License requirements: None.
|
get |
Returns the magnitude profile
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the magnitude value type
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the name
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the origin
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the action point
It should only be used for occurrences
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the reaction motion body
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the override state of the reaction motion body
It should only be used for occurrences
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the reaction origin
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the reaction point
It should only be used for occurrences
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the csys of reference motion body, the coordinate system of action and reaction are same each other
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the coordinate system
It should only be used for occurrences
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the reference direction
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the coordinate system
It should only be used for occurrences
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the reference motion body
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the override state of the reference motion body
It should only be used for occurrences
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the reference point
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the reference point
It should only be used for occurrences
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the value type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the x component expression
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the x component function
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the x profile
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the x value type
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the y component expression
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the y component function
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the y profile
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the y value type
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the z component expression
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the z component function
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the z profile
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the z value type
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")