NXOpen .NET Reference Guide
|
Represents a Motion.Tire builder More...
Public Types | |
enum | Type { Basic, MFTyreAndMFSwift, CDTire, FTire, Motorcycle, NonInertial } |
the Tire type. More... | |
Properties | |
unsafe NXOpen.Motion.SelectLink | BodyLink [get] |
Returns the motion body. More... | |
unsafe NXOpen.Motion.ParamOverrideState | BodyLinkOvrCtrl [get, set] |
Returns or sets the override state of the body link More... | |
unsafe NXOpen.Point | BodyPoint [get, set] |
Returns or sets the body point. More... | |
unsafe NXOpen.Motion.ParamOverrideState | BodyPointOvrCtrl [get, set] |
Returns or sets the override state of the body point More... | |
unsafe NXOpen.Direction | BodyVector [get, set] |
Returns or sets the body vector. More... | |
unsafe NXOpen.Motion.ParamOverrideState | BodyVectorOvrCtrl [get, set] |
Returns or sets the override state of the body vector More... | |
unsafe NXOpen.CoordinateSystem | CarrierCsys [get, set] |
Returns or sets the carrier coordinate system. More... | |
unsafe NXOpen.Motion.ParamOverrideState | CarrierCsysOvrCtrl [get, set] |
Returns or sets the override state of the Carrier Csys More... | |
unsafe NXOpen.Motion.SelectLink | CarrierLink [get] |
Returns the carrier motion body. More... | |
unsafe NXOpen.Motion.ParamOverrideState | CarrierLinkOvrCtrl [get, set] |
Returns or sets the override state of the Carrier Link More... | |
unsafe NXOpen.Point | CarrierPoint [get, set] |
Returns or sets the carrier point. More... | |
unsafe NXOpen.Motion.ParamOverrideState | CarrierPointOvrCtrl [get, set] |
Returns or sets the override state of the Carrier Point More... | |
unsafe NXOpen.CoordinateSystem | ChassisCsys [get, set] |
Returns or sets the chassis coordinate system. More... | |
unsafe NXOpen.Motion.ParamOverrideState | ChassisCsysOvrCtrl [get, set] |
Returns or sets the override state of the Chassis Csys More... | |
unsafe NXOpen.Motion.SelectLink | ChassisLink [get] |
Returns the chassis motion body. More... | |
unsafe NXOpen.Motion.ParamOverrideState | ChassisLinkOvrCtrl [get, set] |
Returns or sets the override state of the Chassis Link More... | |
unsafe NXOpen.Point | ChassisPoint [get, set] |
Returns or sets the chassis point. More... | |
unsafe NXOpen.Motion.ParamOverrideState | ChassisPointOvrCtrl [get, set] |
Returns or sets the override state of the Chassis Point More... | |
unsafe string | Name [get, set] |
Returns or sets the unique name assigned to the tire component More... | |
unsafe NXOpen.Motion.SelectTirePropertyBasic | PropertyBasic [get] |
Returns the basic tire property. More... | |
unsafe NXOpen.Motion.SelectTirePropertyCd | PropertyCd [get] |
Returns the CD tire property. More... | |
unsafe NXOpen.Motion.SelectTirePropertyFt | PropertyFTire [get] |
Returns the FT tire property. More... | |
unsafe NXOpen.Motion.SelectTirePropertyMFTyreAndMFSwift | PropertyMFTyreAndMFSwift [get] |
Returns the MF-Tyre property. More... | |
unsafe NXOpen.Motion.SelectTirePropertyMotorcycle | PropertyMotorcycle [get] |
Returns the motorcycle tire property. More... | |
unsafe NXOpen.Motion.SelectTirePropertyNonInertial | PropertyNonInertial [get] |
Returns the non-inertial tire property. More... | |
unsafe NXOpen.Motion.SelectRoad | Road [get] |
Returns the road. More... | |
unsafe NXOpen.Motion.TireBuilder.Type | TireType [get, set] |
Returns or sets the tire type. More... | |
Properties inherited from NXOpen.Motion.MotionBuilder | |
unsafe double | DisplayScale [get, set] |
Returns or sets the icon display scale More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupType [get, set] |
Returns or sets the group type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a Motion.Tire builder
To create a new instance of this class, use NXOpen.Motion.TireCollection.CreateTireBuilder
Default values.
Property | Value |
---|---|
DisplayScale |
1.0 |
TireType |
Basic |
Created in NX11.0.0
the Tire type.
Each tire type has a specific tire property associated. A tire is invalid without a tire property associated.
|
get |
Returns the motion body.
This is a motion body defining the Tire body.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the body link
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the body point.
This represents the center of the wheel.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the body point
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the body vector.
This defines the spinning direction.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the body vector
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the carrier coordinate system.
This represents a coordinate systeme attached to the chassis for which: z axis defines the up direction and the x axis defines the forward direction of the chassis. It is only used by external tires.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the Carrier Csys
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the carrier motion body.
This represents the motion body where the tire will be attached. It is only used by external tires.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the Carrier Link
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the carrier point.
This represents the attachment point of the tire motion body on the chassis motion body. It is only used by external tires.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the Carrier Point
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the chassis coordinate system.
This represents a coordinate systeme attached to the chassis for which z axis defines the up direction and the x axis defines the forward direction of the chassis. For external tires it is optional and it is used for the purposes of including additional stabilizing stiffness to the vehicle motion body during static analysis, provided that the Static Hold variable is TRUE. Ideally all tire elements should refer to the same Chassis axis system. If this optional parameter is not defined, the stabilizing stiffness will be applied to the selected axis system on the carrier motion body. This approach may introduce unwanted transients into a STATIC/DYNAMIC simulation.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the Chassis Csys
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the chassis motion body.
This represents the motion body where the tire will be attached. For external tires it is used for static data analysis.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the Chassis Link
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the chassis point.
This represents the attachment point of the tire body on the motion chassis.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the Chassis Point
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the unique name assigned to the tire component
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the basic tire property.
This is an object used to hold parameters for Basic tire type.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the CD tire property.
This is an object used to hold parameters for CDTire type
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the FT tire property.
This is an object used to hold parameters for FTire type
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the MF-Tyre property.
This is an object used to hold parameters for MF-Tyre type.
Created in NX1847.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the motorcycle tire property.
This is an object used to hold parameters for Motorcycle tire type.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the non-inertial tire property.
This is an object used to hold parameters for Non-Inertial tire type.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the road.
This parameter defines the road height Z and slope of the road surface depending on the X and Y location of the tire. If no road is selected, the road profile will default to the global XY plane.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the tire type.
Defines the type of the tire used, different tire types use different parameters
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")