NXOpen .NET Reference Guide
|
Represents a Motion.StandardSectionBuilder . More...
Public Types | |
enum | StandardSectionType { Rod, Tube, Bar, Box, Box1, I, I1, T, T1, T2, Chan, Chan1, Chan2, Hat, Hat1, H, L, Z, Hexa, Cross } |
the standard section type More... | |
Properties | |
unsafe NXOpen.Expression | Dim1 [get] |
Returns the Dim1 More... | |
unsafe NXOpen.Expression | Dim2 [get] |
Returns the Dim2 More... | |
unsafe NXOpen.Expression | Dim3 [get] |
Returns the Dim3 More... | |
unsafe NXOpen.Expression | Dim4 [get] |
Returns the Dim4 More... | |
unsafe NXOpen.Expression | Dim5 [get] |
Returns the Dim5 More... | |
unsafe NXOpen.Expression | Dim6 [get] |
Returns the Dim6 More... | |
unsafe NXOpen.Motion.StandardSectionBuilder.StandardSectionType | SectionType [get, set] |
Returns or sets the section type More... | |
Properties inherited from NXOpen.Motion.BaseSectionBuilder | |
unsafe string | Name [get, set] |
Returns or sets the name of the base section object More... | |
Properties inherited from NXOpen.Motion.MotionBuilder | |
unsafe double | DisplayScale [get, set] |
Returns or sets the icon display scale More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupType [get, set] |
Returns or sets the group type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a Motion.StandardSectionBuilder .
To create a new instance of this class, use NXOpen.Motion.BaseSectionCollection.CreateStandardSectionBuilder
Created in NX12.0.0
|
get |
Returns the Dim1
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the Dim2
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the Dim3
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the Dim4
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the Dim5
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the Dim6
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the section type
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")