NXOpen .NET Reference Guide
|
Represents a builder class for creating and editing an NXOpen.Fields.Field . More...
Public Types | |
enum | ExternalFileTypeChoices { TabularData, TimeSeries } |
type of the external file profile More... | |
enum | TypeChoices { Sketch, ExternalFile } |
type attribute of the profile. More... | |
Properties | |
unsafe NXOpen.Fields.ExternalFileProfileBuilder | ExternalFileProfile [get] |
Returns the external file profile. More... | |
unsafe NXOpen.Motion.ProfileBuilder.ExternalFileTypeChoices | FormatType [get, set] |
Returns or sets the external file type (TabularData or TimeSeries) More... | |
unsafe NXOpen.Motion.ProfileBuilder.TypeChoices | InputType [get, set] |
Returns or sets the profile input type. More... | |
unsafe string | Name [get, set] |
Returns or sets the name of the profile object selected from motion objects. More... | |
unsafe NXOpen.Fields.SketchProfileBuilder | SketchProfile [get] |
Returns the sketch profile. More... | |
unsafe NXOpen.Fields.TimeSeriesProfileBuilder | TimeSeriesProfile [get] |
Returns the time series profile component. More... | |
Properties inherited from NXOpen.Motion.MotionBuilder | |
unsafe double | DisplayScale [get, set] |
Returns or sets the icon display scale More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupType [get, set] |
Returns or sets the group type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a builder class for creating and editing an NXOpen.Fields.Field .
This builder allows you to define an NXOpen.Fields.Field by an NXOpen.Motion.ProfileBuilder.TypeChoices.Sketch or a reference to an NXOpen.Motion.ProfileBuilder.TypeChoices.ExternalFile .
To create a new instance of this class, use NXOpen.Motion.FieldDataCollection.CreateProfileBuilder
Created in NX1847.0.0
|
get |
Returns the external file profile.
This is only used when NXOpen.Motion.ProfileBuilder.InputType is set to NXOpen.Motion.ProfileBuilder.TypeChoices.ExternalFile
Created in NX1847.0.0
License requirements: None.
|
getset |
Returns or sets the external file type (TabularData or TimeSeries)
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the profile input type.
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the name of the profile object selected from motion objects.
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the sketch profile.
This is only used when NXOpen.Motion.ProfileBuilder.InputType is set to NXOpen.Motion.ProfileBuilder.TypeChoices.Sketch
Created in NX1847.0.0
License requirements: None.
|
get |
Returns the time series profile component.
This is a builder for the Time Series Profile UI component.
Created in NX1847.0.0
License requirements: None.