NXOpen .NET Reference Guide
|
Represents a NXOpen.Motion.PointOnCurveBuilder More...
Public Types | |
enum | Type { RigidCurve, FlexibleCurve } |
Contact type More... | |
Public Member Functions | |
unsafe NXOpen.NXObject[] | GetCurves () |
Returns the curves More... | |
unsafe void | SetCurves (NXOpen.NXObject[] curves) |
Sets the curves More... | |
Properties | |
unsafe NXOpen.Motion.CurveParameterizedTypes | CurveParameterizedType [get, set] |
Returns or sets the curve parameterized type More... | |
unsafe NXOpen.SelectNXObjectList | Curves [get] |
Returns the curves More... | |
unsafe NXOpen.Motion.ParamOverrideState | CurvesOvrCtrl [get, set] |
Returns or sets the override state of the curves, which should only be used for occurrence More... | |
unsafe NXOpen.Motion.FlexCurveBuilder | FlexibleCurve [get] |
Returns the flexible curve More... | |
unsafe NXOpen.Motion.SelectLink | Link [get] |
Returns the action motion body More... | |
unsafe NXOpen.Motion.ParamOverrideState | LinkOvrCtrl [get, set] |
Returns or sets the override state of motion body, which should only be used for occurrence More... | |
unsafe string | Name [get, set] |
Returns or sets the name More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the selected point More... | |
unsafe NXOpen.Motion.ParamOverrideState | PointOvrCtrl [get, set] |
Returns or sets the override state of point , which should only be used for occurrence More... | |
unsafe NXOpen.Expression | SpacingExpression [get] |
Returns the user defined spacing More... | |
unsafe NXOpen.Motion.PointOnCurveBuilder.Type | TypeOption [get, set] |
Returns or sets the type More... | |
Properties inherited from NXOpen.Motion.MotionBuilder | |
unsafe double | DisplayScale [get, set] |
Returns or sets the icon display scale More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupType [get, set] |
Returns or sets the group type More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Motion.PointOnCurveBuilder
To create a new instance of this class, use NXOpen.Motion.PointOnCurveCollection.CreatePointOnCurveBuilder
Default values.
Property | Value |
---|---|
CurveParameterizedType |
Spacing |
Created in NX6.0.0
|
inline |
Returns the curves
Created in NX6.0.0
Deprecated in NX1847.0.0. Use Motion.PointOnCurveBuilder.Curves instead.
License requirements: None.
|
inline |
Sets the curves
Created in NX6.0.0
Deprecated in NX1847.0.0. Use Motion.PointOnCurveBuilder.Curves instead.
License requirements: mechanisms ("MECHANISMS")
curves | curve or edge |
|
getset |
Returns or sets the curve parameterized type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the curves
Created in NX1847.0.0
License requirements: None.
|
getset |
Returns or sets the override state of the curves, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the flexible curve
Created in NX1847.0.0
License requirements: None.
|
get |
Returns the action motion body
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the override state of motion body, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the name
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the selected point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of point , which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the user defined spacing
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the type
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")