NXOpen .NET Reference Guide
|
This is the builder class to create or edit a Measure object. More...
Classes | |
struct | _GeometryData |
Represents geometry data. | |
struct | GeometryData |
Represents geometry data. More... | |
Public Types | |
enum | MeasureCondition { LessThan, GreaterThan, EqualTo } |
Measure condition More... | |
enum | MeasureType { MinimumDistance, Angle } |
Measure type More... | |
Public Member Functions | |
unsafe NXOpen.DisplayableObject[] | GetList2 () |
Returns the geometry list 2 of NXOpen.Motion.PackagingMeasure object. More... | |
unsafe void | GetSourceList (out NXOpen.Motion.PackagingMeasureBuilder.GeometryData[] sourceGeometryData) |
Gets the source geometry data. More... | |
unsafe void | GetTargetList (out NXOpen.Motion.PackagingMeasureBuilder.GeometryData[] targetGeometryData) |
Gets the target geometry data. More... | |
unsafe void | SetList2 (NXOpen.DisplayableObject[] list2) |
Sets the geometry list 2. More... | |
unsafe void | SetSourceList (NXOpen.Motion.PackagingMeasureBuilder.GeometryData[] sourceGeometryData) |
Sets the source geometry data. More... | |
unsafe void | SetTargetList (NXOpen.Motion.PackagingMeasureBuilder.GeometryData[] targetGeometryData) |
Sets the target geometry data. More... | |
Public Member Functions inherited from NXOpen.Motion.PackagingBuilder | |
unsafe NXOpen.DisplayableObject[] | GetList1 () |
Returns geometry list 1 of NXOpen.Motion.Packaging object. More... | |
unsafe void | SetList1 (NXOpen.DisplayableObject[] list1) |
Sets geometry list 1. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Motion.PackagingMeasureBuilder.MeasureCondition | Condition [get, set] |
Returns or sets the measure condition defined at NXOpen.Motion.PackagingMeasureBuilder.MeasureCondition More... | |
unsafe NXOpen.Motion.PackagingMeasureBuilder.MeasureType | MsType [get, set] |
Returns or sets the Measure type defined at NXOpen.Motion.PackagingMeasureBuilder.MeasureType More... | |
unsafe bool | StopOnEvent [get, set] |
Returns or sets the Stop_On_Event flag of NXOpen.Motion.PackagingMeasure object More... | |
unsafe NXOpen.Expression | ThresholdAngleExpression [get] |
Returns the Measure angular threshold expression value More... | |
unsafe NXOpen.Expression | ThresholdExpression [get] |
Returns the Measure threshold expression value More... | |
unsafe NXOpen.Expression | ToleranceAngleExpression [get] |
Returns the Measure angular tolerance expression value More... | |
unsafe NXOpen.Expression | ToleranceExpression [get] |
Returns the Measure tolerance expression value More... | |
Properties inherited from NXOpen.Motion.PackagingBuilder | |
unsafe bool | Enable [get, set] |
Returns or sets the enable flag of NXOpen.Motion.Packaging object. More... | |
unsafe string | Name [get, set] |
Returns or sets the name of NXOpen.Motion.Packaging object. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
This is the builder class to create or edit a Measure object.
To create a new instance of this class, use NXOpen.Motion.PackagingCollection.CreateMeasureBuilder
Created in NX4.0.0
|
inline |
Returns the geometry list 2 of NXOpen.Motion.PackagingMeasure object.
Measure can have one or two lists defined. If the user defines two lists, then measurements will be done between each object in list 1 against each object in list 2.
Created in NX4.0.0
License requirements: mechanisms ("MECHANISMS")
|
inline |
Gets the source geometry data.
Created in NX7.5.0
License requirements: mechanisms ("MECHANISMS")
sourceGeometryData | Source geometry data |
|
inline |
Gets the target geometry data.
Created in NX7.5.0
License requirements: mechanisms ("MECHANISMS")
targetGeometryData | Target geometry data |
|
inline |
Sets the geometry list 2.
Created in NX4.0.0
License requirements: mechanisms ("MECHANISMS")
list2 |
|
inline |
Sets the source geometry data.
Created in NX7.5.0
License requirements: mechanisms ("MECHANISMS")
sourceGeometryData | Source geometry data |
|
inline |
Sets the target geometry data.
Created in NX7.5.0
License requirements: mechanisms ("MECHANISMS")
targetGeometryData | Target geometry data |
|
getset |
Returns or sets the measure condition defined at NXOpen.Motion.PackagingMeasureBuilder.MeasureCondition
Created in NX4.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the Measure type defined at NXOpen.Motion.PackagingMeasureBuilder.MeasureType
Created in NX4.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the Stop_On_Event flag of NXOpen.Motion.PackagingMeasure object
Created in NX4.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the Measure angular threshold expression value
Created in NX8.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the Measure threshold expression value
Created in NX8.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the Measure angular tolerance expression value
Created in NX8.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the Measure tolerance expression value
Created in NX8.0.0
License requirements: mechanisms ("MECHANISMS")