NXOpen .NET Reference Guide
|
Represents a Mechanism Export object used to export one or more Motion objects to a text file. More...
Public Types | |
enum | PositionOrientationFormat { TransformationMatrix, Pqr, BryantAngles, EulerAngles, EulerParameters, None } |
Format to export the position and orientation data. More... | |
Public Member Functions | |
unsafe void | ExportMdef (string fileName, NXOpen.Motion.MechanismExport.PositionOrientationFormat posOrientFormat, bool exportEmptyInputFields, bool exportUnusedOptions, bool exportSubmechAsMdef, bool enablePublish, string publishedFolder, NXOpen.NXObject[] objects) |
Exports selected objects to . More... | |
unsafe void | ExportPlmxml (string fileName, NXOpen.NXObject[] objects) |
Exports Mechanism to . More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Represents a Mechanism Export object used to export one or more Motion objects to a text file.
To obtain an instance of this class, refer to NXOpen.Motion.MotionSession
Created in NX12.0.0
Format to export the position and orientation data.
|
inline |
Exports selected objects to .
mdef file
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
fileName | Full path to the .mdef file |
posOrientFormat | Format to export the position and orientation data |
exportEmptyInputFields | When TRUE, exports data that do not have any values defined |
exportUnusedOptions | When TRUE, exports data currently unused in the Motion objects |
exportSubmechAsMdef | When TRUE, export the submechanisms as .mdef files. Otherwise references them as .sim files. |
enablePublish | When TRUE, the publish option is enabled. Note: enablePublish will not be used when in managed mode. |
publishedFolder | Full path to the published folder. Note: publishedFolder will not be used when in managed mode. |
objects | Motion objects to export |
|
inline |
Exports Mechanism to .
xml file. If Motion part is included, exports all the Motion objects from it.
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
fileName | Full path of the .xml file |
objects | Motion objects or Motion part tag |
|
get |
Returns the tag of this object.