NXOpen .NET Reference Guide
|
Represents the marker to node data which is a list item in NXOpen.Motion.FlexBodyBuilder More...
Public Member Functions | |
unsafe bool | GetIsMassMatrixCGNode () |
Gets the flag IsMassMatrixCGNode. More... | |
unsafe double[] | GetNodeLocation () |
Gets the node location More... | |
unsafe bool | GetUseClosestNode () |
Gets the flag UseClosestNode. More... | |
unsafe void | SetIsMassMatrixCGNode (bool isMassMatrixAtCGNode) |
Sets the flag IsMassMatrixCGNode. More... | |
unsafe void | SetNodeLocation (double[] nodeLocation) |
Sets the node locations More... | |
unsafe void | SetUseClosestNode (bool useClosestNode) |
Sets the flag UseClosestNode. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.NXObject | Marker [get, set] |
Returns or sets the marker or joint object More... | |
unsafe int | MarkerPosition [get, set] |
Returns or sets the i or j marker identity More... | |
unsafe bool | Move [get, set] |
Returns or sets whether to move the marker to node More... | |
unsafe int | NodeId [get, set] |
Returns or sets the node id More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents the marker to node data which is a list item in NXOpen.Motion.FlexBodyBuilder
Created in NX7.5.0
|
inline |
Gets the flag IsMassMatrixCGNode.
Created in NX1847.0.0
License requirements: mechanisms ("MECHANISMS")
|
inline |
Gets the node location
Created in NX7.5.0
Deprecated in NX1847.0.0. Removed without replacement.
License requirements: mechanisms ("MECHANISMS")
|
inline |
Gets the flag UseClosestNode.
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
inline |
Sets the flag IsMassMatrixCGNode.
Created in NX1847.0.0
License requirements: mechanisms ("MECHANISMS")
isMassMatrixAtCGNode |
|
inline |
Sets the node locations
Created in NX7.5.0
Deprecated in NX1847.0.0. Removed without replacement.
License requirements: mechanisms ("MECHANISMS")
nodeLocation |
|
inline |
Sets the flag UseClosestNode.
Only suppported with the SplineBeam
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
useClosestNode |
|
inline |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the marker or joint object
Created in NX7.5.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the i or j marker identity
Created in NX7.5.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets whether to move the marker to node
Created in NX7.5.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the node id
Created in NX7.5.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")