NXOpen .NET Reference Guide
|
Represents a builder of Marker More...
Properties | |
unsafe NXOpen.CoordinateSystem | Csys [get, set] |
Returns or sets the csys More... | |
unsafe NXOpen.Motion.ParamOverrideState | CsysOvrCtrl [get, set] |
Returns or sets the override state of the coordinate system More... | |
unsafe double | DisplayScale [get, set] |
Returns or sets the display scale More... | |
unsafe string | Name [get, set] |
Returns or sets the name More... | |
unsafe NXOpen.Point | OriginPoint [get, set] |
Returns or sets the origin point More... | |
unsafe NXOpen.Motion.ParamOverrideState | OriginPointOvrCtrl [get, set] |
Returns or sets the override state of the action point More... | |
unsafe NXOpen.SelectNXObject | SelectLink [get] |
Returns the select motion body More... | |
unsafe NXOpen.Motion.ParamOverrideState | SelectLinkOvrCtrl [get, set] |
Returns or sets the override state of the action motion body More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a builder of Marker
To create a new instance of this class, use NXOpen.Motion.MarkerCollection.CreateMarkerBuilder
Default values.
Property | Value |
---|---|
DisplayScale |
1 |
Created in NX6.0.0
|
getset |
Returns or sets the csys
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the coordinate system
It should only be used for occurrences
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the display scale
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the name
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the origin point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the action point
It should only be used for occurrences
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the select motion body
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the override state of the action motion body
It should only be used for occurrences
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")