NXOpen .NET Reference Guide
|
Represents a NXOpen.Motion.LoadTransferBuilder More...
Public Member Functions | |
unsafe NXOpen.Motion.Graph[] | CreateGraphObjects () |
Creates graph objects More... | |
unsafe int[] | GetRecordedSteps () |
Returns recorded steps More... | |
unsafe void | SetRecordedSteps (int[] steps) |
Sets recorded steps More... | |
unsafe void | StoreGraphInAfu (string afu) |
Stores graph objects in afu file More... | |
Properties | |
unsafe NXOpen.SelectNXObjectList | Link [get] |
Returns the motion body More... | |
unsafe double | VectorScale [get, set] |
Returns or sets the vector scale More... | |
Properties inherited from NXOpen.Motion.MotionBuilder | |
unsafe double | DisplayScale [get, set] |
Returns or sets the icon display scale More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupType [get, set] |
Returns or sets the group type More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Motion.LoadTransferBuilder
To create a new instance of this class, use NXOpen.Motion.LoadTransferCollection.CreateLoadTransferBuilder
Default values.
Property | Value |
---|---|
VectorScale |
1.0 |
Created in NX9.0.0
|
inline |
Creates graph objects
Created in NX9.0.0
License requirements: mechanisms ("MECHANISMS")
|
inline |
Returns recorded steps
Created in NX9.0.0
License requirements: mechanisms ("MECHANISMS")
|
inline |
Sets recorded steps
Created in NX9.0.0
License requirements: mechanisms ("MECHANISMS")
steps |
|
inline |
Stores graph objects in afu file
Created in NX9.0.0
License requirements: mechanisms ("MECHANISMS")
afu | The name of the AFU file to store the graph results |
|
get |
Returns the motion body
Created in NX9.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the vector scale
Created in NX9.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")