NXOpen .NET Reference Guide
|
Represents a NXOpen.Motion.LinkCouplerBuilder More...
Public Types | |
enum | CurveChoices { Function, Profile } |
the MotionBodyCoupler Curve type. More... | |
enum | MethodChoices { Scales, CouplingCurve } |
the MotionBodyCoupler method. More... | |
enum | TypeChoices { TwoLink, ThreeLink, FourLink } |
the MotionBodyCoupler type. More... | |
Properties | |
unsafe NXOpen.Motion.MotionFunction | Curve [get, set] |
Returns or sets the coupling curve function More... | |
unsafe NXOpen.Motion.SelectFieldData | CurveProfile [get] |
Returns the profile More... | |
unsafe NXOpen.Motion.LinkCouplerBuilder.CurveChoices | CurveType [get, set] |
Returns or sets the coupling curve type More... | |
unsafe NXOpen.Motion.LinkCouplerCoupleBuilder | FirstCouple [get] |
Returns the first couple More... | |
unsafe NXOpen.Motion.LinkCouplerBuilder.MethodChoices | Method [get, set] |
Returns or sets the method More... | |
unsafe string | Name [get, set] |
Returns or sets the unique name assigned to the Motion Body Coupler component More... | |
unsafe NXOpen.Motion.LinkCouplerCoupleBuilder | SecondCouple [get] |
Returns the second couple More... | |
unsafe NXOpen.Motion.LinkCouplerBuilder.TypeChoices | Type [get, set] |
Returns or sets the type More... | |
Properties inherited from NXOpen.Motion.MotionBuilder | |
unsafe double | DisplayScale [get, set] |
Returns or sets the icon display scale More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupType [get, set] |
Returns or sets the group type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Motion.LinkCouplerBuilder
To create a new instance of this class, use NXOpen.Motion.LinkCouplerCollection.CreateLinkCouplerBuilder
Default values.
Property | Value |
---|---|
DisplayScale |
1.0 |
Created in NX12.0.0
|
getset |
Returns or sets the coupling curve function
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the profile
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the coupling curve type
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the first couple
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the method
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the unique name assigned to the Motion Body Coupler component
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the second couple
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the type
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")