NXOpen .NET Reference Guide
|
Represents a lms joint friction object More...
Properties | |
unsafe NXOpen.Expression | BallRadius [get] |
Returns the ball radius More... | |
unsafe NXOpen.Expression | BendingReactionArm [get] |
Returns the bending reaction arm More... | |
unsafe NXOpen.Expression | FrictionArm [get] |
Returns the friction arm More... | |
unsafe NXOpen.Expression | InitialOverlap [get] |
Returns the initial overlap More... | |
unsafe NXOpen.Expression | MuDynamic [get] |
Returns the mu dynamic More... | |
unsafe NXOpen.Expression | MuStatic [get] |
Returns the mu static More... | |
unsafe NXOpen.Expression | PinRadius [get] |
Returns the pin radius More... | |
unsafe NXOpen.Expression | ReactionArm [get] |
Returns the reaction arm More... | |
unsafe NXOpen.Expression | RotationalStictionTransitionVelocity [get] |
Returns the rotational velocity tolerance More... | |
unsafe NXOpen.Expression | TranslationalStictionTransitionVelocity [get] |
Returns the translational velocity tolerance More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a lms joint friction object
Created in NX10.0.0
|
get |
Returns the ball radius
Created in NX10.0.0
License requirements: None.
|
get |
Returns the bending reaction arm
Created in NX10.0.0
License requirements: None.
|
get |
Returns the friction arm
Created in NX10.0.0
License requirements: None.
|
get |
Returns the initial overlap
Created in NX10.0.0
License requirements: None.
|
get |
Returns the mu dynamic
Created in NX10.0.0
License requirements: None.
|
get |
Returns the mu static
Created in NX10.0.0
License requirements: None.
|
get |
Returns the pin radius
Created in NX10.0.0
License requirements: None.
|
get |
Returns the reaction arm
Created in NX10.0.0
License requirements: None.
|
get |
Returns the rotational velocity tolerance
Created in NX10.0.0
License requirements: None.
|
get |
Returns the translational velocity tolerance
Created in NX10.0.0
License requirements: None.