NXOpen .NET Reference Guide
|
Represents a Machining Line Planner command More...
Public Member Functions | |
unsafe bool | CanUndo () |
Returns whether this command is undoable More... | |
unsafe NXOpen.Mfg.Mlp.Input | CreateInput () |
Create the command input, to destroy the command input use NXOpen.Mfg.Mlp.Input.Destroy More... | |
unsafe void | Destroy () |
Destroy command More... | |
unsafe void | Execute (NXOpen.Mfg.Mlp.Input input) |
Execute the command More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a Machining Line Planner command
To obtain an instance of this class use NXOpen.Mfg.Mlp.MachiningLinePlanner.CreateCommand .
Created in NX1847.0.0
|
inline |
Returns whether this command is undoable
Created in NX1847.0.0
License requirements: None.
|
inline |
Create the command input, to destroy the command input use NXOpen.Mfg.Mlp.Input.Destroy
Created in NX1847.0.0
License requirements: nx_mlp_setup (" NX Multi Setup Planner")
|
inline |
Destroy command
Created in NX1847.0.0
License requirements: nx_mlp_setup (" NX Multi Setup Planner")
|
inline |
Execute the command
Created in NX1847.0.0
License requirements: nx_mlp_setup (" NX Multi Setup Planner")
input |