NXOpen .NET Reference Guide
|
Represents a NXOpen.Mechatronics.SpeedControl builder. More...
Public Types | |
enum | AxisJointType { Angular, Linear, Mixed } |
the Axis Joint types. More... | |
Public Member Functions | |
unsafe void | SetAxisJoint (NXOpen.NXObject axisJoint) |
Sets the joint. More... | |
Properties | |
unsafe NXOpen.Mechatronics.SelectPhysicsJoint | AxisJoint [get] |
Returns the joint select. More... | |
unsafe NXOpen.Mechatronics.SpeedControlBuilder.AxisJointType | AxisType [get, set] |
Returns or sets the axis joint type. More... | |
unsafe NXOpen.Mechatronics.SpeedPositionControlDirectiontype | DirectionType [get, set] |
Returns or sets the direction type, which works only when the speed control is used to drive NXOpen.Mechatronics.TransportSurface More... | |
unsafe bool | EnableLimitForce [get, set] |
Returns or sets whether or not to enable the limit force. More... | |
unsafe NXOpen.Expression | ForwardForce [get] |
Returns the forward force that speed control can apply. More... | |
unsafe bool | LimitJerk [get, set] |
Returns or sets the limit jerk flag, which is used to control if the speed control includes jerk data. More... | |
unsafe NXOpen.Expression | MaxAcceleration [get] |
Returns the max acceleration, which is used to set the maximum acceleration for speed control. More... | |
unsafe NXOpen.Expression | MaxJerk [get] |
Returns the max jerk, which is used to set the maximum jerk for speed control. More... | |
unsafe NXOpen.Expression | ReverseForce [get] |
Returns the min force that speed control can apply. More... | |
unsafe NXOpen.SelectNXObject | Signal [get] |
Returns the signal select. More... | |
unsafe NXOpen.Expression | Speed [get] |
Returns the speed. More... | |
unsafe bool | UseAcceleration [get, set] |
Returns or sets the use acceleration flag, which is used to control if the speed control includes acceleration data. More... | |
Properties inherited from NXOpen.Mechatronics.PhysicsConstraintBuilder | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Mechatronics.SpeedControl builder.
To create a new instance of this class, use NXOpen.Mechatronics.SpeedControlCollection.CreateSpeedControlBuilder
Created in NX7.5.1
|
inline |
Sets the joint.
Created in NX7.5.1
License requirements: nx_mcd_core ("Mechatronics Concept Designer")
axisJoint |
|
get |
Returns the joint select.
This can be a NXOpen.Mechatronics.HingeJoint , NXOpen.Mechatronics.SlidingJoint , NXOpen.Mechatronics.CylindricalJoint and NXOpen.Mechatronics.TransportSurface .
Created in NX7.5.1
License requirements: None.
|
getset |
Returns or sets the axis joint type.
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("Mechatronics Concept Designer")
|
getset |
Returns or sets the direction type, which works only when the speed control is used to drive NXOpen.Mechatronics.TransportSurface
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("Mechatronics Concept Designer")
|
getset |
Returns or sets whether or not to enable the limit force.
Created in NX9.0.0
License requirements to get this property: nx_mcd_core ("Mechatronics Concept Designer")
License requirements to set this property: nx_mcd_core ("Mechatronics Concept Designer")
|
get |
Returns the forward force that speed control can apply.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the limit jerk flag, which is used to control if the speed control includes jerk data.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("Mechatronics Concept Designer")
|
get |
Returns the max acceleration, which is used to set the maximum acceleration for speed control.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the max jerk, which is used to set the maximum jerk for speed control.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the min force that speed control can apply.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the signal select.
This can be a NXOpen.Mechatronics.Signal or NXOpen.Mechatronics.AdapterSignal .
Created in NX12.0.0
License requirements: nx_mcd_core ("Mechatronics Concept Designer")
|
get |
Returns the speed.
Created in NX7.5.1
License requirements: None.
|
getset |
Returns or sets the use acceleration flag, which is used to control if the speed control includes acceleration data.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("Mechatronics Concept Designer")