NXOpen .NET Reference Guide
|
Represents a NXOpen.Mechatronics.PneumaticCylinder builder. More...
Public Types | |
enum | OutputRodType { Single, Double } |
the Rod types. More... | |
Properties | |
unsafe NXOpen.Mechatronics.SelectPhysicsJoint | AxisJoint [get] |
Returns the Axis Joint. More... | |
unsafe NXOpen.Expression | GasR [get] |
Returns the specific gas constant Rbar. More... | |
unsafe NXOpen.Expression | Kappa [get] |
Returns constant Kappa, the ratio of specific heats. More... | |
unsafe NXOpen.Expression | PistonDiameter [get] |
Returns the diameter of the piston. More... | |
unsafe NXOpen.Expression | PistonRodDiameter [get] |
Returns the diameter of the piston rod. More... | |
unsafe NXOpen.Expression | PressureA [get] |
Returns the initial pressure of chamber A. More... | |
unsafe NXOpen.Expression | PressureB [get] |
Returns the initial pressure of chamber B. More... | |
unsafe NXOpen.Mechatronics.PneumaticCylinderBuilder.OutputRodType | RodType [get, set] |
Returns or sets the rod type. More... | |
unsafe NXOpen.Expression | StrokeLength [get] |
Returns the overall stroke length of the cylinder. More... | |
unsafe NXOpen.Expression | Temperature [get] |
Returns the gas temperature (assumed constant). More... | |
unsafe NXOpen.Expression | VolumeExtendA [get] |
Returns the length of the volume extension on chamber A. More... | |
unsafe NXOpen.Expression | VolumeExtendB [get] |
Returns the length of the volume extension on chamber B. More... | |
Properties inherited from NXOpen.Mechatronics.PhysicsConstraintBuilder | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Mechatronics.PneumaticCylinder builder.
To create a new instance of this class, use NXOpen.Mechatronics.PneumaticCylinderCollection.CreatePneumaticCylinderBuilder
Created in NX11.0.0
|
get |
Returns the Axis Joint.
This can be a PhysicsJoint .
Created in NX11.0.0
License requirements: nx_mcd_core ("Mechatronics Concept Designer")
|
get |
Returns the specific gas constant Rbar.
Created in NX11.0.0
License requirements: nx_mcd_core ("Mechatronics Concept Designer")
|
get |
Returns constant Kappa, the ratio of specific heats.
Created in NX11.0.0
License requirements: nx_mcd_core ("Mechatronics Concept Designer")
|
get |
Returns the diameter of the piston.
Created in NX11.0.0
License requirements: nx_mcd_core ("Mechatronics Concept Designer")
|
get |
Returns the diameter of the piston rod.
Created in NX11.0.0
License requirements: nx_mcd_core ("Mechatronics Concept Designer")
|
get |
Returns the initial pressure of chamber A.
Created in NX11.0.0
License requirements: nx_mcd_core ("Mechatronics Concept Designer")
|
get |
Returns the initial pressure of chamber B.
Created in NX11.0.0
License requirements: nx_mcd_core ("Mechatronics Concept Designer")
|
getset |
Returns or sets the rod type.
Created in NX11.0.0
License requirements to get this property: nx_mcd_core ("Mechatronics Concept Designer")
License requirements to set this property: nx_mcd_core ("Mechatronics Concept Designer")
|
get |
Returns the overall stroke length of the cylinder.
Created in NX11.0.0
License requirements: nx_mcd_core ("Mechatronics Concept Designer")
|
get |
Returns the gas temperature (assumed constant).
Created in NX11.0.0
License requirements: nx_mcd_core ("Mechatronics Concept Designer")
|
get |
Returns the length of the volume extension on chamber A.
Created in NX11.0.0
License requirements: nx_mcd_core ("Mechatronics Concept Designer")
|
get |
Returns the length of the volume extension on chamber B.
Created in NX11.0.0
License requirements: nx_mcd_core ("Mechatronics Concept Designer")