NXOpen .NET Reference Guide
|
Represents a Mechatronics.ConstraintConversionBuilder builder More...
Public Types | |
enum | AssemblyObjectTypes { Constraint, JointAndCoupler } |
the assembly object types. More... | |
Public Member Functions | |
unsafe void | EnableObjectsConversion (NXOpen.NXObject[] physics, bool enable) |
Enables the conversion of objects. More... | |
unsafe string[] | GetTentativeAssemblyNames () |
Returns the tentatively converting assembly names. More... | |
unsafe void | GetTentativePhysics (out NXOpen.NXObject[] physics) |
Returns the tentatively converting physics objects. More... | |
unsafe void | SetAssemblyObjectType (NXOpen.Mechatronics.ConstraintConversionBuilder.AssemblyObjectTypes type) |
Sets the assembly object type to convert. More... | |
unsafe void | TentativelyConvert () |
Tentatively converts assembly constraints. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a Mechatronics.ConstraintConversionBuilder builder
To create a new instance of this class, use NXOpen.Mechatronics.PhysicsManager.CreateConstraintConversionBuilder
Created in NX1847.0.0
|
inline |
Enables the conversion of objects.
If it is impossible, the objects will keep unable status.
Created in NX1847.0.0
License requirements: nx_mcd_core ("Mechatronics Concept Designer")
physics | |
enable |
|
inline |
Returns the tentatively converting assembly names.
Created in NX1847.0.0
License requirements: nx_mcd_core ("Mechatronics Concept Designer")
|
inline |
Returns the tentatively converting physics objects.
Created in NX1847.0.0
License requirements: nx_mcd_core ("Mechatronics Concept Designer")
physics |
|
inline |
Sets the assembly object type to convert.
Created in NX1847.0.0
License requirements: nx_mcd_core ("Mechatronics Concept Designer")
type |
|
inline |
Tentatively converts assembly constraints.
Created in NX1847.0.0
License requirements: nx_mcd_core ("Mechatronics Concept Designer")