NXOpen .NET Reference Guide
|
Properties | |
unsafe bool | IsUserDefinedDirection [get, set] |
Returns or sets the user defined More... | |
unsafe NXOpen.SelectDisplayableObjectList | SelectedCompList [get] |
Returns the selected comp list More... | |
unsafe NXOpen.Direction | SpecifyDirection [get, set] |
Returns or sets the specify direction More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
To create a new instance of this class, use NXOpen.LineDesigner.LineDesignerManager.CreateDistributeComponentsBuilder
Created in NX12.0.1
|
getset |
Returns or sets the user defined
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the selected comp list
Created in NX12.0.1
License requirements: None.
|
getset |
Returns or sets the specify direction
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")