NXOpen .NET Reference Guide
|
This class is used to create or edit a NXOpen.Features.ShipDesign.Deck feature. More...
Public Types | |
enum | Types { SheetBody, Planes, RoundCamber, StraightCamber } |
Indicates the method that is being used to define the mold face of the deck. More... | |
Public Types inherited from NXOpen.Features.ShipDesign.PlateSystemBuilder | |
enum | StiffenerDirectionType { FwdPortToInUp, AftStbdFrOutDn, FwdPortToInCtr, AftStbdFrOutCtr } |
Settings used to indicate the default primary and secondary stiffener direction. More... | |
Public Types inherited from NXOpen.Features.ShipDesign.FeatureParmsBuilder | |
enum | OrientationAngleRuleTypes { RightHand, ShipOrientation } |
Settings to indicate how angles are to be measured. More... | |
Properties | |
unsafe NXOpen.Expression | CamberHeight [get] |
Returns the expression containing the difference in the height of the camber from the center of the ship to the hull intersections in the selected plane. More... | |
unsafe NXOpen.Expression | CamberOffset [get] |
Returns the expression containing the offset from the ends of the camber section in the selected plane to the start of the straight portion of the camber shape. More... | |
unsafe NXOpen.Expression | CenterHeight [get] |
Returns the expression containing the overall height of the camber shape at the center of the ship in the selected plane. More... | |
unsafe NXOpen.SelectBody | Hull [get] |
Returns the sheet body that defines the hull shape. More... | |
unsafe NXOpen.Plane | MoldFacePlane [get, set] |
Returns or sets the plane in which the camber shape is generated. More... | |
unsafe NXOpen.Features.ShipDesign.PlaneListBuilderList | MoldFacePlaneList [get] |
Returns the list of planes defined to define the mold face. More... | |
unsafe NXOpen.SelectDatumPlaneList | MoldFacePlanes [get] |
Returns the planes selected to define the mold face. More... | |
unsafe NXOpen.SelectBody | MoldFaceSheet [get] |
Returns the sheet body selected to define the mold face. More... | |
unsafe NXOpen.Features.ShipDesign.DeckBuilder.Types | Type [get, set] |
Returns or sets the method used to define the mold face of the deck. More... | |
Properties inherited from NXOpen.Features.ShipDesign.PlateSystemBuilder | |
unsafe NXOpen.Plane | BoundaryPlane [get, set] |
Returns or sets the plane defined to indicate the boundary of the plate system. More... | |
unsafe NXOpen.Section | BoundarySection [get] |
Returns the section containing curves that define the boundary of the plate system. More... | |
unsafe NXOpen.SelectNXObjectList | BoundarySheets [get] |
Returns the sheet bodies or datum planes selected, or a face collector used to define the boundary of the plate system. More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the offset to apply to the selected mold face to produce the desired mold face. More... | |
unsafe NXOpen.Features.ShipDesign.PlateSystemBuilder.StiffenerDirectionType | Primary [get, set] |
Returns or sets the primary stiffener direction. More... | |
unsafe NXOpen.Features.ShipDesign.PlateSystemBuilder.StiffenerDirectionType | PrimaryOnReference [get, set] |
Returns or sets the primary stiffener direction when the plate system is located on a midship reference. More... | |
unsafe NXOpen.GeometricUtilities.ProjectionOptions | ProjectionDirection [get] |
Returns the direction used to project the boundary section curves onto the mold face. More... | |
unsafe NXOpen.RegionPointList | Regions [get] |
Returns the regions selected from the sheet, that has the inscribed boundaries, to keep for the final plate system shape. More... | |
unsafe NXOpen.Features.ShipDesign.PlateSystemBuilder.StiffenerDirectionType | Secondary1 [get, set] |
Returns or sets the direction of the stiffener flange. More... | |
unsafe NXOpen.Features.ShipDesign.PlateSystemBuilder.StiffenerDirectionType | Secondary1OnReference [get, set] |
Returns or sets the direction of the stiffener flange when the stiffener is located on a midship reference. More... | |
unsafe NXOpen.Features.ShipDesign.PlateSystemBuilder.StiffenerDirectionType | Secondary2 [get, set] |
Returns or sets the direction of the stiffener flange. More... | |
unsafe NXOpen.Features.ShipDesign.PlateSystemBuilder.StiffenerDirectionType | Secondary2OnReference [get, set] |
Returns or sets the direction of the stiffener flange when the stiffener is located on a midship reference. More... | |
unsafe NXOpen.Features.ShipDesign.ShipNamesBuilder | ShipNames [get] |
Returns the Ship Names builder, used to assign names to the Plate Systems created. More... | |
unsafe NXOpen.SelectNXObjectList | SplitKnuckleEdges [get] |
Returns the split knuckle edges, which are used to create seam feature to split a plate system into plate subsystem. More... | |
unsafe NXOpen.Features.ShipDesign.PlateStockBuilder | Stock [get] |
Returns the plate stock builder, used to define the plate material, grade, thickness, mass density, and thicken option. More... | |
unsafe NXOpen.Features.ShipDesign.ThicknessDirectionBuilder | ThicknessDirection [get] |
Returns the thickness direction builder, used to specify the thickness direction from the mold face. More... | |
unsafe int | Tightness [get, set] |
Returns or sets the tightness desired for the plate system. More... | |
unsafe NXOpen.Weld.CharacteristicsBuilder | Weld [get] |
Returns the welding characteristics builder, used to assign welding characteristics to the outermost edges of a plate system. More... | |
Properties inherited from NXOpen.Features.ShipDesign.FeatureParmsBuilder | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the tolerance, in degrees, used to determine when angles are zero. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the tolerance used to determine when distances are considered zero. More... | |
unsafe NXOpen.Features.ShipDesign.FeatureParmsBuilder.OrientationAngleRuleTypes | OrientationAngleRule [get, set] |
Returns or sets the angle rule to use when measuring angles. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.ShipDesign.PlateSystemBuilder | |
unsafe void | CleanUpTemporaryCurves () |
Cleans up the temp curves. More... | |
unsafe NXOpen.Body | CreateRegionBody () |
Create the region body that has the inscribed boundaries. More... | |
unsafe void | DeletePreviewBody (bool bDelete) |
Deletes the preview body. More... | |
unsafe void | DeleteRegionBody () |
Delete the current region body. More... | |
unsafe void | SetKnuckleEdges (NXOpen.TaggedObject[] knuckleEdges) |
Sets the knuckle edges, which includes edges for both bend and split types. More... | |
unsafe void | SetPreviewOption (bool bPreview) |
Sets the preview option. More... | |
unsafe void | SetRegionIndex (int[] indexArray) |
Sets the region index. More... | |
unsafe void | SetRegionPoints (NXOpen.Point3d[] regionPoints) |
Set the points derived from the regions of the sheet, that has the inscribed boundaries, to keep for the final plate system shape. More... | |
unsafe void | SetSplitEdgeUpdateFlag (bool isSplitEdgeUpdate) |
Sets the flag to indicate that split knuckle edges are out of date and need to update. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
This class is used to create or edit a NXOpen.Features.ShipDesign.Deck feature.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateDeckBuilder
Default values.
Property | Value |
---|---|
CamberHeight.Value |
500 (millimeters part), 20 (inches part) |
CamberOffset.Value |
1000 (millimeters part), 40 (inches part) |
CenterHeight.Value |
6000 (millimeters part), 240 (inches part) |
Offset.Value |
0 (millimeters part), 0 (inches part) |
Primary |
FwdPortToInUp |
PrimaryOnReference |
FwdPortToInUp |
Secondary1 |
FwdPortToInUp |
Secondary1OnReference |
FwdPortToInUp |
Secondary2 |
FwdPortToInUp |
Secondary2OnReference |
FwdPortToInUp |
Created in NX8.0.0
Indicates the method that is being used to define the mold face of the deck.
|
get |
Returns the expression containing the difference in the height of the camber from the center of the ship to the hull intersections in the selected plane.
Only used when type is NXOpen.Features.ShipDesign.DeckBuilder.Types.RoundCamber or NXOpen.Features.ShipDesign.DeckBuilder.Types.StraightCamber .
Created in NX8.0.0
License requirements: None.
|
get |
Returns the expression containing the offset from the ends of the camber section in the selected plane to the start of the straight portion of the camber shape.
Only used when type is NXOpen.Features.ShipDesign.DeckBuilder.Types.StraightCamber .
Created in NX8.0.0
License requirements: None.
|
get |
Returns the expression containing the overall height of the camber shape at the center of the ship in the selected plane.
Only used when type is NXOpen.Features.ShipDesign.DeckBuilder.Types.RoundCamber or NXOpen.Features.ShipDesign.DeckBuilder.Types.StraightCamber .
Created in NX8.0.0
License requirements: None.
|
get |
Returns the sheet body that defines the hull shape.
The hull shape is used to determine the ends of the camber shape section. Only used when type is NXOpen.Features.ShipDesign.DeckBuilder.Types.RoundCamber or NXOpen.Features.ShipDesign.DeckBuilder.Types.StraightCamber .
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the plane in which the camber shape is generated.
Only used when type is NXOpen.Features.ShipDesign.DeckBuilder.Types.RoundCamber or NXOpen.Features.ShipDesign.DeckBuilder.Types.StraightCamber .
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the list of planes defined to define the mold face.
Each plane defined will create a deck. Only used when type is NXOpen.Features.ShipDesign.DeckBuilder.Types.Planes .
Created in NX8.0.0
License requirements: None.
|
get |
Returns the planes selected to define the mold face.
Each plane selected will create a deck. When editing a deck, only a single plane can be selected. Only used when type is NXOpen.Features.ShipDesign.DeckBuilder.Types.Planes .
Created in NX8.0.0
License requirements: None.
|
get |
Returns the sheet body selected to define the mold face.
Only used when type is NXOpen.Features.ShipDesign.DeckBuilder.Types.SheetBody .
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the method used to define the mold face of the deck.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")