NXOpen .NET Reference Guide
|
Represents a builder for a copy face feature. More...
Properties | |
unsafe bool | DoPaste [get, set] |
Returns or sets the do paste option defines whether paste the copied faces to a target body. More... | |
unsafe NXOpen.Features.FaceRecognitionBuilder | FaceToCopy [get] |
Returns the face recognition builder holding the faces to copy. More... | |
unsafe NXOpen.GeometricUtilities.ModlMotion | Motion [get] |
Returns the motion about which the copied faces move More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the reverse direction. More... | |
unsafe NXOpen.SelectBody | TargetBody [get] |
Returns the target body. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a builder for a copy face feature.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateCopyFaceBuilder
Default values.
Property | Value |
---|---|
FaceToCopy.CoaxialEnabled |
0 |
FaceToCopy.CoplanarAxesEnabled |
0 |
FaceToCopy.CoplanarEnabled |
0 |
FaceToCopy.EqualDiameterEnabled |
0 |
FaceToCopy.OffsetEnabled |
0 |
FaceToCopy.ParallelEnabled |
0 |
FaceToCopy.PerpendicularEnabled |
0 |
FaceToCopy.SymmetricEnabled |
0 |
FaceToCopy.TangentEnabled |
0 |
FaceToCopy.ThicknessChainEnabled |
0 |
FaceToCopy.UseFaceBrowse |
1 |
Motion.DeltaEnum |
ReferenceWcsWorkPart |
Motion.DeltaXc.Value |
0.0 |
Motion.DeltaYc.Value |
0.0 |
Motion.DeltaZc.Value |
0.0 |
Motion.Option |
DistanceAngle |
Created in NX6.0.0
|
getset |
Returns or sets the do paste option defines whether paste the copied faces to a target body.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the face recognition builder holding the faces to copy.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the motion about which the copied faces move
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the reverse direction.
A flag to indicate whether the target body direction is reversed, disabled if target body is solid.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the target body.
The target body can be a solid or sheet.
Created in NX6.0.0
License requirements: None.