NXOpen .NET Reference Guide
|
Represents a Features.ConnectLattices builder More...
Public Types | |
enum | OriginalBodyOptions { Keep, Hide, Delete } |
These represent the options for handling the input bodies More... | |
enum | RodsizeOptions { Variable, Fixed } |
These represent the options for defining rod diameters More... | |
Properties | |
unsafe NXOpen.ScCollector | Lattice1 [get] |
Returns the lattice 1 which will be connected with lattice 2 More... | |
unsafe NXOpen.ScCollector | Lattice2 [get] |
Returns the lattice 2 which will be connected with lattice 1 More... | |
unsafe double | MaxCheckingDistance [get, set] |
Returns or sets the max checking distance which is used to find the near vertices for connection More... | |
unsafe NXOpen.Features.ConnectLatticesBuilder.OriginalBodyOptions | OriginalBodyOption [get, set] |
Returns or sets the option for handling the input facet bodies More... | |
unsafe NXOpen.Expression | RodDiameter [get] |
Returns the rod diameter More... | |
unsafe NXOpen.Features.ConnectLatticesBuilder.RodsizeOptions | RodSizeOption [get, set] |
Returns or sets the option to define rod size More... | |
unsafe int | RodsPerVertex [get, set] |
Returns or sets the number of rods per vertex created by connecting. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a Features.ConnectLattices builder
To create a new instance of this class, use NXOpen.Features.LatticeFeatureCollection.CreateConnectLatticesBuilder
Default values.
Property | Value |
---|---|
MaxCheckingDistance |
10 (millimeters part), 0.4 (inches part) |
OriginalBodyOption |
Delete |
RodDiameter.Value |
1 (millimeters part), 0.04 (inches part) |
RodSizeOption |
Variable |
RodsPerVertex |
1 |
Created in NX1847.0.0
|
get |
Returns the lattice 1 which will be connected with lattice 2
Created in NX1847.0.0
License requirements: None.
|
get |
Returns the lattice 2 which will be connected with lattice 1
Created in NX1847.0.0
License requirements: None.
|
getset |
Returns or sets the max checking distance which is used to find the near vertices for connection
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lattice_base (" NX Lattice Base")
|
getset |
Returns or sets the option for handling the input facet bodies
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lattice_base (" NX Lattice Base")
|
get |
Returns the rod diameter
Created in NX1847.0.0
License requirements: None.
|
getset |
Returns or sets the option to define rod size
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lattice_base (" NX Lattice Base")
|
getset |
Returns or sets the number of rods per vertex created by connecting.
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lattice_base (" NX Lattice Base")