NXOpen .NET Reference Guide
|
Represents a NXOpen.Facet.RemeshFacetBodyBuilder . More...
Public Types | |
enum | RemeshModeType { Constant, Variable } |
Remesh mode definitions More... | |
enum | SharpEdgesLockType { NoLock, SoftLock, HardLock } |
Sharp Edges lock definitions More... | |
Properties | |
unsafe double | AngularThreshold [get, set] |
Returns or sets the AngularThreshold for remesh More... | |
unsafe NXOpen.Expression | AverageSize [get] |
Returns the AverageSize for remesh More... | |
unsafe double | ChordalTolerance [get, set] |
Returns or sets the ChordalTolerance for remesh More... | |
unsafe NXOpen.FacetCollector | FacetRegion [get] |
Returns the facets to be remeshed More... | |
unsafe bool | IsEditCopy [get, set] |
Returns or sets the option to create a non-associative copy of the selected body and edit that copy More... | |
unsafe bool | IsLockBoundary [get, set] |
Returns or sets the option to lock boundary of remesh regions More... | |
unsafe bool | IsShowDeviationPlot [get, set] |
Returns or sets the option to show deviation plot More... | |
unsafe NXOpen.Expression | MaximumSize [get] |
Returns the MaximumSize for remesh More... | |
unsafe NXOpen.Facet.RemeshFacetBodyBuilder.RemeshModeType | RemeshMode [get, set] |
Returns or sets the Mode for remesh More... | |
unsafe NXOpen.Facet.RemeshFacetBodyBuilder.SharpEdgesLockType | SharpEdgesLockOption [get, set] |
Returns or sets the Option for sharp edges lock type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Facet.RemeshFacetBodyBuilder .
This class remeshes selected facet regions to specified density.
To create a new instance of this class, use NXOpen.Facet.FacetModelingCollection.CreateRemeshFacetBodyBuilder
Default values.
Property | Value |
---|---|
AngularThreshold |
30 |
AverageSize.Value |
5 (millimeters part), 0.2 (inches part) |
ChordalTolerance |
0.1 (millimeters part), 0.004 (inches part) |
IsEditCopy |
0 |
IsLockBoundary |
0 |
IsShowDeviationPlot |
0 |
MaximumSize.Value |
5 (millimeters part), 0.2 (inches part) |
RemeshMode |
Constant |
SharpEdgesLockOption |
NoLock |
Created in NX1847.0.0
|
getset |
Returns or sets the AngularThreshold for remesh
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: nx_polygon_modeling (" NX Polygon Modeling")
|
get |
Returns the AverageSize for remesh
Created in NX1847.0.0
License requirements: None.
|
getset |
Returns or sets the ChordalTolerance for remesh
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: nx_polygon_modeling (" NX Polygon Modeling")
|
get |
Returns the facets to be remeshed
Created in NX1847.0.0
License requirements: None.
|
getset |
Returns or sets the option to create a non-associative copy of the selected body and edit that copy
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: nx_polygon_modeling (" NX Polygon Modeling")
|
getset |
Returns or sets the option to lock boundary of remesh regions
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: nx_polygon_modeling (" NX Polygon Modeling")
|
getset |
Returns or sets the option to show deviation plot
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: nx_polygon_modeling (" NX Polygon Modeling")
|
get |
Returns the MaximumSize for remesh
Created in NX1847.0.0
License requirements: None.
|
getset |
Returns or sets the Mode for remesh
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: nx_polygon_modeling (" NX Polygon Modeling")
|
getset |
Returns or sets the Option for sharp edges lock type
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: nx_polygon_modeling (" NX Polygon Modeling")