NXOpen .NET Reference Guide
|
Represents an optimize feature geometry builder More...
Public Member Functions | |
unsafe void | ReloadListFromOperations () |
Reload list from operations More... | |
Public Member Functions inherited from NXOpen.CAM.FBM.FeatureGeometry | |
unsafe NXOpen.CAM.FBM.FeatureSet | AddFeatureSet (NXOpen.CAM.CAMFeature tagMachiningFeature, string featureType) |
Creates a feature geometry set More... | |
unsafe NXOpen.CAM.FBM.Feature[] | CreateFeatures (NXOpen.NXObject[] objects, string featureType) |
Create a series of (in process) features. More... | |
unsafe NXOpen.CAM.FBM.FeatureSet | CreateFeatureSet () |
Create a new empty feature editor More... | |
unsafe NXOpen.CAM.FBM.FeatureSet | GetFeatureSet (int nIndex) |
Get the in process feature editor at the specified index More... | |
unsafe string | GetMachiningArea () |
Returns the machining area More... | |
unsafe void | ReloadList () |
Reload list from parent More... | |
unsafe void | ReorderFeatures (NXOpen.CAM.FBM.FeatureGeometry.SortOrder sortType) |
Reorders the features according to a predefined algorithm More... | |
unsafe void | ReorderFeaturesByDirection (NXOpen.CAM.FBM.FeatureGeometry.SequenceDirectionType direction, NXOpen.CAM.FBM.FeatureGeometry.SequencePatternType pattern, NXOpen.Vector3d vecValue) |
Reorders the features according to primary direction More... | |
unsafe void | ReorderFeaturesByDirection (NXOpen.CAM.FBM.FeatureGeometry.SequenceDirectionType direction, NXOpen.CAM.FBM.FeatureGeometry.SequencePatternType pattern, NXOpen.Vector3d vecValue, double bandWidth) |
Reorders the features according to primary direction with band width More... | |
unsafe void | ReverseFeatures () |
Reverse the features More... | |
unsafe void | SetDefaultAttribute (string attributeName, double dValue) |
Sets a default attribute value More... | |
unsafe void | SetDefaultAttribute (string attributeName, string strValue) |
Sets a default attribute value More... | |
unsafe void | SetDefaultAttribute (string attributeName, int nValue) |
Sets a default attribute value More... | |
unsafe void | SetDefaultAttribute (string attributeName, bool bValue) |
Sets a default attribute value More... | |
unsafe void | SetMachiningArea (string machiningArea) |
Change machining area More... | |
Public Member Functions inherited from NXOpen.CAM.Geometry | |
unsafe NXOpen.CAM.GeometrySet | AppendGeometrySet (NXOpen.CAM.GeometrySet templateSet, NXOpen.DisplayableObject[] entities) |
Append an geometry set with dumb rules More... | |
unsafe void | AppendNamedGeometry (NXOpen.ScCollector[] namedGeometry) |
Append named geometry More... | |
unsafe NXOpen.CAM.GeometrySet | CreateGeometrySet () |
Create an empty geometry set More... | |
unsafe void | ExpandSets (NXOpen.CAM.GeometrySet[] sets) |
Expanding the geometry sets More... | |
unsafe void | InitializeData (bool reloadGeometry) |
Prepare and update geometry data More... | |
unsafe void | PreselectGeometry () |
Pre-select the wall geometry More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.FBM.FeatureGeometry | |
enum | SequenceDirectionType { Xm, Ym, Zm, Vector } |
the direction types More... | |
enum | SequencePatternType { Zig, ZigZag } |
the pattern types More... | |
enum | SortOrder { Closest, ShortestPath, PrimaryDirection } |
the optimization types More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.CAM.FBM.FeatureGeometry | |
unsafe bool | UseModelDepth [get, set] |
Returns or sets the use model depth flag More... | |
Represents an optimize feature geometry builder
This is an abstract class and cannot be instantiated.
Created in NX9.0.3
|
inline |
Reload list from operations
Created in NX9.0.3
License requirements: cam_base ("CAM BASE")