NXOpen .NET Reference Guide
|
Represents a builder for an inheritable feed value in of a CAM. More...
Properties | |
unsafe NXOpen.CAM.FeedRateUnit | Unit [get, set] |
Returns or sets the current value More... | |
unsafe double | Value [get, set] |
Returns or sets the current value More... | |
Properties inherited from NXOpen.CAM.InheritableBuilder | |
unsafe bool | InheritanceStatus [get, set] |
Returns or sets the inheritance status More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a builder for an inheritable feed value in of a CAM.
CAMObject
Created in NX5.0.0
|
getset |
Returns or sets the current value
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the current value
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")