NXOpen .NET Reference Guide
|
Represents the group features command More...
Public Types | |
enum | FeaturesToGroupTypes { All, BelowTopFace, SpecifyFeatures } |
Available types for the features to group More... | |
Public Member Functions | |
unsafe void | CreateFeatureGroups () |
Create the feature groups More... | |
unsafe void | SetFeatureTypes (string[] ftrTypes) |
Set the feature types to filter More... | |
unsafe void | SetInputFeatures (NXOpen.CAM.CAMFeature[] ftrs) |
Set the list of input features More... | |
unsafe void | SetMachiningAccessDirections (NXOpen.Direction[] vecDirectionTags, double dTolerance) |
Set the machining access directions to filter More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.CAM.GroupFeatures.FeaturesToGroupTypes | FeaturesToGroupType [get, set] |
Returns or sets the features to group enumeration More... | |
unsafe string | GeometryLocation [get, set] |
Returns or sets the geometry location More... | |
unsafe string | GroupByAttributes [get, set] |
Returns or sets the group by attributes options - None, All, Predefined More... | |
unsafe bool | GroupByIdenticalAttributes [get, set] |
Returns or sets the group by identical attributes flag More... | |
unsafe bool | GroupByMachiningAccessDirection [get, set] |
Returns or sets the group by machining access direction flag More... | |
unsafe NXOpen.ScCollector | TopFaceCollector [get] |
Returns the top face collector More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents the group features command
To create a new instance of this class, use NXOpen.CAM.NCGroupCollection.CreateGroupFeatures
Default values.
Property | Value |
---|---|
FeaturesToGroupType |
All |
GroupByAttributes |
Predefined |
GroupByMachiningAccessDirection |
false |
Created in NX9.0.0
|
inline |
Create the feature groups
Created in NX9.0.0
License requirements: cam_base ("CAM BASE")
|
inline |
Set the feature types to filter
Created in NX9.0.0
License requirements: cam_base ("CAM BASE")
ftrTypes |
|
inline |
Set the list of input features
Created in NX9.0.0
License requirements: cam_base ("CAM BASE")
ftrs |
|
inline |
Set the machining access directions to filter
Created in NX9.0.0
License requirements: cam_base ("CAM BASE")
vecDirectionTags | |
dTolerance |
|
getset |
Returns or sets the features to group enumeration
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the geometry location
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the group by attributes options - None, All, Predefined
Created in NX9.0.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the group by identical attributes flag
Created in NX9.0.0
Deprecated in NX9.0.1. Use CAM.GroupFeatures.GroupByAttributes instead.
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the group by machining access direction flag
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the top face collector
Created in NX9.0.0
License requirements: None.