NXOpen .NET Reference Guide
|
Represents a proximity strategy More...
Public Member Functions | |
unsafe NXOpen.TaggedObject[] | GetEntities () |
Gets entities in to the proximity strategy. More... | |
unsafe void | SetEntitiesAndTolerance (NXOpen.TaggedObject[] objects, double tolerance) |
Set entities in to the proximity strategy More... | |
Properties | |
unsafe double | Tolerance [get] |
Returns the tolerance in to the proximity strategy. More... | |
Properties inherited from NXOpen.CAE.SelRecipeStrategy | |
unsafe NXOpen.TaggedObject | InputFilter [get, set] |
Returns or sets the input filter More... | |
Properties inherited from NXOpen.CAE.SelRecipeBaseStrategy | |
unsafe NXOpen.CAE.SelRecipeBaseStrategy.Type | StrategyType [get] |
Returns the strategy type More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAE.SelRecipeBaseStrategy | |
enum | Type { Invalid = -1, BoundingVolume, Attribute, LabelRange, SingleLabel, Coordinate, Point, Proximity, AdjacentFaces, CircularEdges, CylinderFaces, FeatureEdgeNodes, FeatureElements, FeatureElementEdges, FeatureElementFaces, FeatureNodes, FeatureShellElements, FilletFaces, FilterBodies, FilterEdges, FilterElements, FilterFaces, HoleElementEdges, RelatedEdges, RelatedElementEdges, RelatedElementFaces, RelatedElements, RelatedCurves, RelatedFaces, RelatedNodes, RelatedVertices, SliverFaces, TangentContinuousEdges, TangentFaces } |
the strategy type More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a proximity strategy
Use the NXOpen.CAE.SelRecipeBuilder class to add strategy.
Created in NX1847.0.0
|
inline |
Gets entities in to the proximity strategy.
Created in NX1847.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
inline |
Set entities in to the proximity strategy
Created in NX1847.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
objects | |
tolerance |
|
get |
Returns the tolerance in to the proximity strategy.
Created in NX1847.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")