NXOpen .NET Reference Guide
|
Represents a NXOpen.CAE.MoveNodeBuilder More...
Properties | |
unsafe NXOpen.CAE.SelectFENodeList | SourceNode [get] |
Returns the source node More... | |
unsafe NXOpen.CAE.SelectFENodeList | TargetNode [get] |
Returns the target node More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.CAE.MoveNodeBuilder
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateMoveNodeBuilder
Created in NX12.0.0
|
get |
Returns the source node
Created in NX12.0.0
License requirements: None.
|
get |
Returns the target node
Created in NX12.0.0
License requirements: None.