NXOpen .NET Reference Guide
|
Represents Arbitrary Polygon Body Bounding Volume for Selection Recipe More...
Public Member Functions | |
unsafe NXOpen.CAE.CAEBody | GetPolygonBody () |
Gets the Polygon Body for the Arbirary Polygon Body Bounding Volume. More... | |
unsafe void | SetPolygonBody (NXOpen.CAE.CAEBody body) |
Sets the Polygon Body for the Arbirary Polygon Body Bounding Volume. More... | |
Public Member Functions inherited from NXOpen.CAE.BoundingVolumePrimitive | |
unsafe NXOpen.CAE.CaeBoundingVolumePrimitiveType | GetCreationMethod () |
Gets the type for the Bounding Volume Primitive. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.CAE.BoundingVolumePrimitive | |
unsafe NXOpen.CAE.CaeBoundingVolumePrimitiveContainment | Containment [get, set] |
Returns or sets the contaiment for the Bounding Volume Primitive. More... | |
Represents Arbitrary Polygon Body Bounding Volume for Selection Recipe
This is a sub object
Created in NX1847.0.0
|
inline |
Gets the Polygon Body for the Arbirary Polygon Body Bounding Volume.
Created in NX1847.0.0
License requirements: None.
|
inline |
Sets the Polygon Body for the Arbirary Polygon Body Bounding Volume.
Created in NX1847.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
body |