NXOpen .NET Reference Guide
|
Represents a property table More...
Public Member Functions | |
unsafe NXOpen.CAE.AeroStructures.DescriptionValue | GetDescriptionPropertyValue (string propertyName) |
Returns the description property More... | |
unsafe NXOpen.CAE.AeroStructures.LaminateValue | GetLaminatePropertyValue (string propertyName) |
Returns the load laminate property More... | |
unsafe NXOpen.CAE.AeroStructures.LoadExtractionValue | GetLoadExtractionPropertyValue (string propertyName) |
Returns the load extraction property More... | |
unsafe NXOpen.CAE.AeroStructures.PropTable.MarginPropertyType | GetMarginPropertyType (string propertyName) |
Returns the type of the property More... | |
unsafe NXOpen.CAE.AeroStructures.TableParamValue | GetTableParamPropertyValue (string propertyName) |
Returns the table parameter value More... | |
unsafe void | SetDescriptionPropertyValue (string propertyName, NXOpen.CAE.AeroStructures.DescriptionValue propertyValue) |
Used to set a description value More... | |
unsafe void | SetLaminatePropertyValue (string propertyName, NXOpen.CAE.AeroStructures.LaminateValue propertyValue) |
Used to set a laminate value More... | |
unsafe void | SetLoadExtractionPropertyValue (string propertyName, NXOpen.CAE.AeroStructures.LoadExtractionValue propertyValue) |
Used to set a load extraction value More... | |
unsafe void | SetTableParamPropertyValue (string propertyName, NXOpen.CAE.AeroStructures.TableParamValue propertyValue) |
Used to set a table parameter value More... | |
Public Member Functions inherited from NXOpen.CAE.PropertyTable | |
unsafe void | AddElementsToNamedPropertyTableArrayPropertyValue (string propertyName, NXOpen.CAE.NamedPropertyTable[] propertyValue) |
Add elements to the referenced object array value of the property More... | |
unsafe NXOpen.Axis | GetAxisPropertyValue (string propertyName) |
Returns the axis NXOpen.Axis More... | |
unsafe NXOpen.CAE.BeamSectionOptions | GetCaeSectionPropertyValue (string propertyName) |
Returns the beam section options NXOpen.CAE.BeamSectionOptions More... | |
unsafe void | GetDateTimePropertyValue (string propertyName, out int propertyYear, out int propertyMonth, out int propertyDay, out int propertyHour, out int propertyMin, out int propertySecond, out int propertyMsec) |
Returns the date time value of the property More... | |
unsafe string | GetExtMenuPropertyValue (string propertyName) |
Returns the ext menu value of the property More... | |
unsafe NXOpen.CAE.NamedPropertyTable[] | GetNamedPropertyTableArrayPropertyValue (string propertyName) |
Returns the referenced array object value of the property More... | |
unsafe NXOpen.CAE.NamedPropertyTable | GetNamedPropertyTablePropertyValue (string propertyName) |
Returns the referenced referenced named property table object value of the property More... | |
unsafe NXOpen.CAE.MaterialOptions | GetPhysicalMaterialPropertyValue (string propertyName) |
Returns the material options NXOpen.CAE.MaterialOptions More... | |
unsafe NXOpen.Point | GetPointPropertyValue (string propertyName) |
Returns the point value of the property More... | |
unsafe NXOpen.CAE.PropertyTable.PropertyType | GetPropertyType (string propertyName) |
Returns the type of the property More... | |
unsafe NXOpen.NXObject | GetReferencePropertyValue (string propertyName) |
Returns the referenced object value of the property More... | |
unsafe void | GetReferencePropertyValueArray (string propertyName, out NXOpen.NXObject[] propertyValues) |
Returns the array of referenced objects in the property value More... | |
unsafe NXOpen.Fields.FieldExpression | GetScalarFieldPropertyValue (string propertyName) |
Returns the field expression NXOpen.Fields.FieldExpression value of the property More... | |
unsafe void | GetScalarWithDataPropertyValue (string propertyName, out double propertyValue, out NXOpen.Unit unitType) |
Returns the double value of the property with units More... | |
unsafe NXOpen.CAE.BeamSectionOffsetOptions | GetSectionOffsetPropertyValue (string propertyName) |
Returns the beam section offset options NXOpen.CAE.BeamSectionOffsetOptions More... | |
unsafe NXOpen.CAE.BeamSectionOrientationOptions | GetSectionOrientationPropertyValue (string propertyName) |
Returns the beam section orientation options NXOpen.CAE.BeamSectionOrientationOptions More... | |
unsafe NXOpen.CAE.SetManager | GetSetManagerPropertyValue (string propertyName) |
Returns the referenced SetManager value of the property More... | |
unsafe string[] | GetStringArrayPropertyValue (string propertyName) |
Returns the string array value of the property More... | |
unsafe string[] | GetStringArrayPropertyValueChoices (string propertyName) |
Returns the available choices given by the solver for the string array property More... | |
unsafe string[] | GetTextPropertyValue (string propertyName) |
Returns the text value of the property More... | |
unsafe NXOpen.Fields.VectorFieldWrapper | GetVectorFieldWrapperPropertyValue (string propertyName) |
Returns the vector field wrapper NXOpen.Fields.VectorFieldWrapper More... | |
unsafe NXOpen.Direction | GetVectorPropertyValue (string propertyName) |
Returns the direction NXOpen.Direction value of the property More... | |
unsafe void | RemoveElementsFromNamedPropertyTableArrayPropertyValue (string propertyName, NXOpen.CAE.NamedPropertyTable[] propertyValue) |
Remove elements from the referenced object array value of the property More... | |
unsafe void | SetAxisPropertyValue (string propertyName, NXOpen.Axis propertyValue) |
Sets the axis NXOpen.Axis More... | |
unsafe void | SetCaeSectionPropertyValue (string propertyName, NXOpen.CAE.BeamSectionOptions beamSectionOptions) |
Sets the beam section options NXOpen.CAE.BeamSectionOptions More... | |
unsafe void | SetDateTimePropertyValue (string propertyName, int propertyYear, int propertyMonth, int propertyDay, int propertyHour, int propertyMin, int propertySecond, int propertyMsec) |
Returns the date time value of the property More... | |
unsafe void | SetExtMenuPropertyValue (string propertyName, string propertyValue) |
Sets the ext menu value of the property More... | |
unsafe void | SetNamedPropertyTableArrayPropertyValue (string propertyName, NXOpen.CAE.NamedPropertyTable[] propertyValue) |
Sets the referenced object array value of the property More... | |
unsafe void | SetNamedPropertyTablePropertyValue (string propertyName, NXOpen.CAE.NamedPropertyTable namedPropertyTable) |
Sets the referenced named property table object value of the property More... | |
unsafe void | SetPhysicalMaterialPropertyValue (string propertyName, NXOpen.CAE.MaterialOptions materialOptions) |
Sets the material options NXOpen.CAE.MaterialOptions More... | |
unsafe void | SetPointPropertyValue (string propertyName, NXOpen.Point propertyValue) |
Sets the point value of the property More... | |
unsafe void | SetReferencePropertyValue (string propertyName, NXOpen.NXObject propertyValue) |
Sets the referenced object value of the property More... | |
unsafe void | SetReferencePropertyValueArray (string propertyName, NXOpen.NXObject[] propertyValues) |
Sets the array of referenced objects in the property value More... | |
unsafe void | SetScalarFieldPropertyValue (string propertyName, NXOpen.Fields.FieldExpression propertyValue) |
Sets the field expression NXOpen.Fields.FieldExpression value of the property More... | |
unsafe void | SetScalarWithDataPropertyValue (string propertyName, double propertyValue, NXOpen.Unit unitType) |
Sets the the Scalar property as a constant double value with units. More... | |
unsafe void | SetScalarWithDataPropertyValue (string propertyName, string propertyValue, NXOpen.Unit unitType) |
Sets the the Scalar property as a string value with units. More... | |
unsafe void | SetSectionOffsetPropertyValue (string propertyName, NXOpen.CAE.BeamSectionOffsetOptions beamSectionOptions) |
Sets the beam section offset options NXOpen.CAE.BeamSectionOffsetOptions More... | |
unsafe void | SetSectionOrientationPropertyValue (string propertyName, NXOpen.CAE.BeamSectionOrientationOptions beamSectionOptions) |
Sets the beam section orientation options NXOpen.CAE.BeamSectionOrientationOptions More... | |
unsafe void | SetStringArrayPropertyValue (string propertyName, string[] propertyValue) |
Sets the string array value of the property More... | |
unsafe void | SetTextPropertyValue (string propertyName, string[] propertyValue) |
Sets the text value of the property More... | |
unsafe void | SetVectorFieldWrapperPropertyValue (string propertyName, NXOpen.Fields.VectorFieldWrapper propertyValue) |
Sets the vector field wrapper NXOpen.Fields.VectorFieldWrapper More... | |
unsafe void | SetVectorPropertyValue (string propertyName, NXOpen.Direction propertyValue) |
Sets the direction NXOpen.Direction value of the property More... | |
Public Member Functions inherited from NXOpen.BasePropertyTable | |
unsafe void | AddRowScalarFieldTable (string propertyName) |
Add row operation for scalar field table More... | |
unsafe void | ClearTablePropertyOverride (string propertyName) |
Clear property override flag. More... | |
unsafe void | CopyProperties (NXOpen.BasePropertyTable sourceTable) |
Copies the values from the input table into this table, the table descriptor neutral names must match More... | |
unsafe void | CopyProperty (string propertyName, NXOpen.BasePropertyTable sourcePropertyTable) |
Copy the value of one property from the source table into this table More... | |
unsafe void | DeleteRowScalarFieldTable (string propertyName) |
Delete row operation for scalar field table More... | |
unsafe NXOpen.BasePropertyTable.BasePropertyType | GetBasePropertyType (string propertyName) |
Returns the type of the property More... | |
unsafe NXOpen.Fields.FieldExpression | GetBaseScalarFieldPropertyValue (string propertyName) |
Returns the field expression NXOpen.Fields.FieldExpression value of the property More... | |
unsafe void | GetBaseScalarWithDataPropertyValue (string propertyName, out double propertyValue, out NXOpen.Unit unitType) |
Returns the double value of the property with units More... | |
unsafe bool | GetBooleanPropertyValue (string propertyName) |
Returns the boolean value of the property More... | |
unsafe NXOpen.Fields.ComplexScalarFieldWrapper | GetComplexScalarFieldWrapperPropertyValue (string propertyName) |
Returns the complex scalar field wrapper NXOpen.Fields.ComplexScalarFieldWrapper More... | |
unsafe NXOpen.Fields.ComplexVectorFieldWrapper | GetComplexVectorFieldWrapperPropertyValue (string propertyName) |
Returns the complex vector field wrapper NXOpen.Fields.ComplexScalarFieldWrapper More... | |
unsafe NXOpen.CoordinateSystem | GetCoordinateSystemPropertyValue (string propertyName) |
Returns the coordinate system NXOpen.CoordinateSystem More... | |
unsafe double | GetDoublePropertyValue (string propertyName) |
Returns the double value of the property More... | |
unsafe NXOpen.Fields.FieldWrapper | GetFieldWrapperPropertyValue (string propertyName) |
Returns the field wrapper NXOpen.Fields.FieldWrapper More... | |
unsafe string | GetFileReferencePropertyValue (string propertyName) |
Returns the file reference value of the property More... | |
unsafe int[] | GetIntegerArrayPropertyValue (string propertyName) |
Returns the integer array value of the property More... | |
unsafe int | GetIntegerPropertyValue (string propertyName) |
Returns the integer value of the property More... | |
unsafe void | GetMaterialPropertyValue (string propertyName, out bool materialInherited, out NXOpen.PhysicalMaterial material) |
Gets the material value More... | |
unsafe NXOpen.ScalarMatrixValue | GetMatrixPropertyValue (string propertyName) |
Returns a matrix cell value from the matrix value of the property More... | |
unsafe int | GetPropertyCount () |
The count of properties in the table More... | |
unsafe string | GetPropertyNameByIndex (int index) |
Returns the name of the property More... | |
unsafe double[] | GetScalarArrayPropertyValue (string propertyName) |
Returns the scalar array value of the property. More... | |
unsafe void | GetScalarArrayWithUnitsPropertyValue (string propertyName, out double[] propertyValue, out NXOpen.Unit unitType) |
Returns the scalar array and unit value of the property More... | |
unsafe void | GetScalarFieldTableRowCol (string propertyName, out int nRows, out int nCols) |
Sets the scalar field wrapper NXOpen.Fields.ScalarFieldWrapper More... | |
unsafe NXOpen.Fields.ScalarFieldWrapper | GetScalarFieldWrapperByIndex (int iRow, int iCol, string propertyName) |
Returns the scalar field wrapper NXOpen.Fields.FieldWrapper More... | |
unsafe NXOpen.Fields.ScalarFieldWrapper | GetScalarFieldWrapperPropertyValue (string propertyName) |
Returns the scalar field wrapper NXOpen.Fields.ScalarFieldWrapper More... | |
unsafe NXOpen.Expression | GetScalarPropertyValue (string propertyName) |
Returns the expression NXOpen.Expression value of the property Use NXOpen.BasePropertyTable.SetBaseScalarWithDataPropertyValue for a constant value when an expression NXOpen.Expression is not needed. More... | |
unsafe NXOpen.ScalarTableValue | GetScalarTablePropertyValue (string propertyName) |
Returns a scalar table value value from the scalar table value of the property More... | |
unsafe string | GetStringPropertyValue (string propertyName) |
Returns the string value of the property More... | |
unsafe void | SetBaseScalarFieldPropertyValue (string propertyName, NXOpen.Fields.FieldExpression propertyValue) |
Sets the field expression NXOpen.Fields.FieldExpression value of the property More... | |
unsafe void | SetBaseScalarWithDataPropertyValue (string propertyName, double propertyValue, NXOpen.Unit unitType) |
Sets the the Scalar property as a constant double value with units. More... | |
unsafe void | SetBaseScalarWithDataPropertyValue (string propertyName, string propertyValue, NXOpen.Unit unitType) |
Sets the the Scalar property as a string value with units. More... | |
unsafe void | SetBooleanPropertyValue (string propertyName, bool propertyValue) |
Sets the boolean value of the property More... | |
unsafe void | SetComplexScalarFieldWrapperPropertyValue (string propertyName, NXOpen.Fields.ComplexScalarFieldWrapper propertyValue) |
Sets the complex scalar field wrapper NXOpen.Fields.ComplexScalarFieldWrapper More... | |
unsafe void | SetComplexVectorFieldWrapperPropertyValue (string propertyName, NXOpen.Fields.ComplexVectorFieldWrapper propertyValue) |
Sets the complex vector field wrapper NXOpen.Fields.ComplexVectorFieldWrapper More... | |
unsafe void | SetCoordinateSystemPropertyValue (string propertyName, NXOpen.CoordinateSystem propertyValue) |
Sets the coordinate system NXOpen.CoordinateSystem More... | |
unsafe void | SetDoublePropertyValue (string propertyName, double propertyValue) |
Sets the double value of the property More... | |
unsafe void | SetFieldWrapperPropertyValue (string propertyName, NXOpen.Fields.FieldWrapper propertyValue) |
Sets the field wrapper NXOpen.Fields.FieldWrapper More... | |
unsafe void | SetFileReferencePropertyValue (string propertyName, string propertyValue) |
Sets the file reference value of the property More... | |
unsafe void | SetIntegerArrayPropertyValue (string propertyName, int[] propertyValue) |
Sets the integer array value of the property More... | |
unsafe void | SetIntegerPropertyValue (string propertyName, int propertyValue) |
Sets the integer value of the property More... | |
unsafe void | SetMaterialPropertyValue (string propertyName, bool materialInherited, NXOpen.PhysicalMaterial material) |
Sets the material value More... | |
unsafe void | SetMatrixPropertyValue (string propertyName, NXOpen.ScalarMatrixValue matrix) |
Set a matrix cell value from the matrix value of the property More... | |
unsafe void | SetScalarArrayPropertyValue (string propertyName, double[] propertyValue) |
Sets the scalar array value of the property. More... | |
unsafe void | SetScalarArrayWithUnitsPropertyValue (string propertyName, double[] propertyValue, NXOpen.Unit unitType) |
Sets the scalar array and unit value of the property More... | |
unsafe void | SetScalarFieldWrapperByIndex (int iRow, int iCol, string propertyName, NXOpen.Fields.ScalarFieldWrapper propertyValue) |
Sets the scalar field wrapper NXOpen.Fields.ScalarFieldWrapper More... | |
unsafe void | SetScalarFieldWrapperPropertyValue (string propertyName, NXOpen.Fields.ScalarFieldWrapper propertyValue) |
Sets the scalar field wrapper NXOpen.Fields.ScalarFieldWrapper More... | |
unsafe void | SetScalarPropertyValue (string propertyName, NXOpen.Expression propertyValue) |
Sets the expression NXOpen.Expression value of the property Use NXOpen.BasePropertyTable.SetBaseScalarWithDataPropertyValue for a constant value when an expression NXOpen.Expression is not needed. More... | |
unsafe void | SetScalarTablePropertyValue (string propertyName, NXOpen.ScalarTableValue table) |
Set a scalar table value from the scalar table value of the property More... | |
unsafe void | SetStringPropertyValue (string propertyName, string propertyValue) |
Sets the string value of the property More... | |
unsafe void | SetTablePropertyOverride (string propertyName) |
Set property override flag. More... | |
unsafe void | SetTablePropertyWithoutValue (string propertyName) |
Unset a property. More... | |
Public Member Functions inherited from NXOpen.NXObject | |
unsafe NXOpen.AttributeIterator | CreateAttributeIterator () |
Create an attribute iterator More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type) |
Deletes all attributes of a specific type. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title) |
Deletes an attribute by type and title. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title, NXOpen.Update.Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
unsafe void | DeleteUserAttribute (NXOpen.NXObject.AttributeType type, string title, bool deleteEntireArray, NXOpen.Update.Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
unsafe void | DeleteUserAttributes (NXOpen.AttributeIterator iterator, NXOpen.Update.Option option) |
Deletes the attributes on the object, if any, that satisfy the given iterator More... | |
unsafe void | DeleteUserAttributes (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetAttributeTitlesByType (NXOpen.NXObject.AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
unsafe bool | GetBooleanUserAttribute (string title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.ComputationalTime | GetComputationalTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe int | GetIntegerAttribute (string title) |
Gets an integer attribute by title. More... | |
unsafe int | GetIntegerUserAttribute (string title, int index) |
Gets an integer attribute by Title and array Index. More... | |
unsafe bool | GetNextUserAttribute (NXOpen.AttributeIterator iterator, out NXOpen.NXObject.AttributeInformation info) |
Gets the next attribute encountered on the object, if any, that satisfies the given iterator. More... | |
unsafe string | GetPdmReferenceAttributeValue (string attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
unsafe double | GetRealAttribute (string title) |
Gets a real attribute by title. More... | |
unsafe double | GetRealUserAttribute (string title, int index) |
Gets a real attribute by Title and array Index. More... | |
unsafe string | GetReferenceAttribute (string title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
unsafe string | GetStringAttribute (string title) |
Gets a string attribute value by title. More... | |
unsafe string | GetStringUserAttribute (string title, int index) |
Gets a string attribute by Title and array Index. More... | |
unsafe string | GetTimeAttribute (NXOpen.NXObject.DateAndTimeFormat format, string title) |
Gets a time attribute by title. More... | |
unsafe string | GetTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation | GetUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttribute (string title, bool includeUnset, bool addStringValues, NXOpen.NXObject.AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
unsafe string | GetUserAttributeAsString (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator, bool countArrayAsOneAttribute) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
unsafe bool | GetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type) |
Determine the lock of the given attribute. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (NXOpen.AttributeIterator iterator) |
Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
unsafe string[] | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
unsafe int | GetUserAttributeSize (string title, NXOpen.NXObject.AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
unsafe NXOpen.NXObject[] | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
unsafe bool | HasUserAttribute (NXOpen.AttributeIterator iterator) |
Determines if an attribute exists on the object, that satisfies the given iterator More... | |
unsafe bool | HasUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetAttribute (string title, int value) |
Creates or modifies an integer attribute. More... | |
unsafe void | SetAttribute (string title, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, double value) |
Creates or modifies a real attribute. More... | |
unsafe void | SetAttribute (string title, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, string value) |
Creates or modifies a string attribute. More... | |
unsafe void | SetAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
unsafe void | SetAttribute (string title, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetBooleanUserAttribute (string title, int index, bool value, NXOpen.Update.Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
unsafe void | SetPdmReferenceAttribute (string attributeTitle, string attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
unsafe void | SetReferenceAttribute (string title, string value) |
Creates or modifies a string attribute which uses a reference string. More... | |
unsafe void | SetReferenceAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
unsafe void | SetTimeAttribute (string title, string value) |
Creates or modifies a time attribute. More... | |
unsafe void | SetTimeAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, NXOpen.NXObject.ComputationalTime value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (NXOpen.NXObject.AttributeInformation info, NXOpen.Update.Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type, bool @lock) |
Lock or unlock the given attribute. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.BasePropertyTable | |
unsafe string | DescriptorNeutralName [get] |
Returns the neutral name of the property table's descriptor More... | |
unsafe string | DescriptorSpecificName [get] |
Returns the language specific name of the property table's descriptor More... | |
Represents a property table
This is a sub object
Created in NX12.0.0
Property Types
|
inline |
Returns the description property
Created in NX1847.0.0
License requirements: None.
propertyName | name of the property |
|
inline |
Returns the load laminate property
Created in NX1847.0.0
License requirements: None.
propertyName | name of the property |
|
inline |
Returns the load extraction property
Created in NX12.0.0
License requirements: None.
propertyName | name of the property |
|
inline |
Returns the type of the property
Created in NX12.0.0
License requirements: None.
propertyName | name of the property |
|
inline |
Returns the table parameter value
Created in NX1847.0.0
License requirements: None.
propertyName | name of the property |
|
inline |
Used to set a description value
Created in NX1847.0.0
License requirements: None.
propertyName | name of the property |
propertyValue | value of the property |
|
inline |
Used to set a laminate value
Created in NX1847.0.0
License requirements: None.
propertyName | name of the property |
propertyValue | value of the property |
|
inline |
Used to set a load extraction value
Created in NX12.0.0
License requirements: None.
propertyName | name of the property |
propertyValue | value of the property |
|
inline |
Used to set a table parameter value
Created in NX1847.0.0
License requirements: None.
propertyName | name of the property |
propertyValue | value of the property |