NXOpen .NET Reference Guide
|
Represents a PMI Center Mark class More...
Public Member Functions | |
unsafe void | AddBusinessModifiers (NXOpen.Annotations.BusinessModifier[] businessModifiers) |
Adds the business modifiers. More... | |
unsafe NXOpen.Annotations.AssociatedObject | GetAssociatedObject () |
Returns the associated object More... | |
unsafe NXOpen.Annotations.BusinessModifier[] | GetBusinessModifiers () |
Returns the business modifiers More... | |
unsafe NXOpen.Annotations.AssociatedObject | GetSharedAssociatedObject () |
Returns the shared associated objects More... | |
unsafe void | SetAssociatedObject (NXOpen.Annotations.AssociatedObject assocObj) |
Sets the associated object. More... | |
unsafe void | SetBusinessModifiers (NXOpen.Annotations.BusinessModifier[] businessModifiers) |
Sets the business modifiers. More... | |
Properties | |
unsafe int | Index [get, set] |
Returns or sets the index. More... | |
unsafe bool | IsMirrored [get] |
Returns a flag indicating whether the annotation is mirrored More... | |
unsafe bool | IsWaveLinked [get] |
Returns a flag indicating whether the pmi is wave linked More... | |
unsafe NXOpen.Annotations.Annotation | LinkSource [get] |
Returns the source pmi of linked pmi which is linked via wave or mirror. More... | |
Properties inherited from NXOpen.Annotations.IPmi | |
int | Index [get, set] |
Returns or sets the index. More... | |
bool | IsMirrored [get] |
Returns a flag indicating whether the annotation is mirrored More... | |
bool | IsWaveLinked [get] |
Returns a flag indicating whether the pmi is wave linked More... | |
NXOpen.Annotations.Annotation | LinkSource [get] |
Returns the source pmi of linked pmi which is linked via wave or mirror. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.DisplayableObject | |
enum | ObjectFont { Solid = 1, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for objects such as lines More... | |
enum | ObjectWidth { Normal, Thick, Thin, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for objects such as lines and text More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a PMI Center Mark class
To create or edit an instance of this class, use NXOpen.Annotations.PmiCenterMarkBuilder
Created in NX7.5.0
|
inline |
Adds the business modifiers.
Created in NX12.0.0
License requirements: geometric_tol ("GDT")
businessModifiers | List of new business modifiers |
Implements NXOpen.Annotations.IPmi.
|
inline |
Returns the associated object
Created in NX4.0.0
License requirements: None.
Implements NXOpen.Annotations.IPmi.
|
inline |
Returns the business modifiers
Created in NX4.0.0
License requirements: None.
Implements NXOpen.Annotations.IPmi.
|
inline |
Returns the shared associated objects
Created in NX8.5.0
License requirements: None.
Implements NXOpen.Annotations.IPmi.
|
inline |
Sets the associated object.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX4.0.0
License requirements: geometric_tol ("GDT")
assocObj | New associated object |
Implements NXOpen.Annotations.IPmi.
|
inline |
Sets the business modifiers.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX4.0.0
License requirements: geometric_tol ("GDT")
businessModifiers | List of new business modifiers |
Implements NXOpen.Annotations.IPmi.
|
getset |
Returns or sets the index.
It is a unique integer assigned to a PMI object.
NOTE: The set method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT")
|
get |
Returns a flag indicating whether the annotation is mirrored
Created in NX8.5.0
License requirements: None.
|
get |
Returns a flag indicating whether the pmi is wave linked
Created in NX1847.0.0
License requirements: None.
|
get |
Returns the source pmi of linked pmi which is linked via wave or mirror.
Created in NX1847.0.0
License requirements: None.