NXOpen .NET Reference Guide
|
Represents line weld data More...
Public Member Functions | |
unsafe NXOpen.Annotations.LineWeldSideData | GetArrowSideData () |
Returns the arrow side data More... | |
unsafe NXOpen.Annotations.LineWeldSideData | GetOtherSideData () |
Returns the other side data More... | |
unsafe NXOpen.DisplayableObject[] | GetSideSeamObjects () |
Returns the side seam objects. More... | |
unsafe string[] | GetTailSpecificationText () |
Returns the tail specification text More... | |
unsafe NXOpen.DisplayableObject[] | GetTopSeamObjects () |
Returns the top seam objects. More... | |
unsafe void | SetArrowSideData (NXOpen.Annotations.LineWeldSideData arrowSide) |
Sets the arrow side data More... | |
unsafe void | SetOtherSideData (NXOpen.Annotations.LineWeldSideData otherSide) |
Sets the other side data More... | |
unsafe void | SetSideSeamObjects (NXOpen.DisplayableObject[] objects) |
Sets the side seam objects. More... | |
unsafe void | SetTailSpecificationText (string[] lines) |
Sets the tail specification text More... | |
unsafe void | SetTopSeamObjects (NXOpen.DisplayableObject[] objects) |
Sets the top seam objects. More... | |
unsafe void | SetWeldStandard (NXOpen.Annotations.WeldStandard standard) |
More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe bool | AllroundSymbol [get, set] |
Returns or sets the flag indicating whether the allround symbol is displayed More... | |
unsafe bool | CenterSymbol [get, set] |
Returns or sets the flag indicating whether the weld symbol is at center of reference line, applicable only to spot and seam symbols More... | |
unsafe bool | FieldWeld [get, set] |
Returns or sets the flag indicating whether the weld is done at the field site More... | |
unsafe NXOpen.Annotations.IdentificationLineLocation | IdentificationLineLocation [get, set] |
Returns or sets the identification line location More... | |
unsafe bool | SideSeamDisplay [get, set] |
Returns or sets the flag indicating whether the side seam is displayed More... | |
unsafe bool | SideSeamHorizontalFlip [get, set] |
Returns or sets the flag indicating whether the side seam is flipped in the horizontal direction More... | |
unsafe bool | SideSeamVerticalFlip [get, set] |
Returns or sets the flag indicating whether the side seam is flipped in the vertical direction More... | |
unsafe NXOpen.Drawings.DraftingView | SideSeamView [get, set] |
Returns or sets the view for which side seam is to be created. More... | |
unsafe bool | StaggeredWeldSymbolDisplay [get, set] |
Returns or sets the flag indicating whether the staggered weld symbol is displayed More... | |
unsafe double | SymbolScale [get, set] |
Returns or sets the symbol scale More... | |
unsafe NXOpen.Annotations.Tail | Tail [get, set] |
Returns or sets the tail for the reference line More... | |
unsafe bool | TopSeamDisplay [get, set] |
Returns or sets the flag indicating whether the top seam is displayed More... | |
unsafe bool | TopSeamReverse [get, set] |
Returns or sets the flag indicating whether the top seam direction is reveresed More... | |
unsafe NXOpen.Drawings.DraftingView | TopSeamView [get, set] |
Returns or sets the view for which top seam is to be created. More... | |
unsafe NXOpen.Annotations.WeldStandard | WeldStandard [get] |
Returns the standard More... | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Represents line weld data
Created in NX4.0.0
|
inlineprotectedvirtual |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
Implements NXOpen.TransientObject.
|
inline |
Returns the arrow side data
Created in NX4.0.0
License requirements: None.
|
inline |
Returns the other side data
Created in NX4.0.0
License requirements: None.
|
inline |
Returns the side seam objects.
Created in NX4.0.0
License requirements: None.
|
inline |
Returns the tail specification text
Created in NX4.0.0
License requirements: None.
|
inline |
Returns the top seam objects.
Created in NX4.0.0
License requirements: None.
|
inline |
Sets the arrow side data
Created in NX4.0.0
License requirements: None.
arrowSide | New arrow side line weld data |
|
inline |
Sets the other side data
Created in NX4.0.0
License requirements: None.
otherSide | New other side line weld data |
|
inline |
Sets the side seam objects.
Following objects are allowed -
Curve
Edge
Created in NX4.0.0
License requirements: None.
objects | List of new side seam objects |
|
inline |
Sets the tail specification text
Created in NX4.0.0
License requirements: None.
lines | List of lines |
|
inline |
Sets the top seam objects.
Following objects are allowed -
Point
Curve
Edge
Created in NX4.0.0
License requirements: None.
objects | List of new top seam objects |
|
inline |
Created in NX4.0.0
License requirements: None.
standard | New weld standard |
|
getset |
Returns or sets the flag indicating whether the allround symbol is displayed
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicating whether the weld symbol is at center of reference line, applicable only to spot and seam symbols
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicating whether the weld is done at the field site
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the identification line location
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicating whether the side seam is displayed
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicating whether the side seam is flipped in the horizontal direction
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicating whether the side seam is flipped in the vertical direction
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the view for which side seam is to be created.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicating whether the staggered weld symbol is displayed
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the symbol scale
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tail for the reference line
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicating whether the top seam is displayed
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicating whether the top seam direction is reveresed
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the view for which top seam is to be created.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the standard
Created in NX4.0.0
License requirements: None.