NXOpen .NET Reference Guide
|
Represents a dimension More...
Public Types | |
enum | MeasurementTypes { General, Directed, FeatureOfSize } |
Specifies dimension measurement types More... | |
Public Member Functions | |
unsafe NXOpen.Annotations.AppendedText | GetAppendedText () |
Returns the appended text More... | |
unsafe NXOpen.Annotations.DimensionPreferences | GetDimensionPreferences () |
Returns the dimension preferences More... | |
unsafe void | GetDimensionText (out string[] mainTextLines, out string[] dualTextLines) |
Returns the dimension text - both the main text and the dual text. More... | |
unsafe NXOpen.Annotations.Associativity | GetFirstAssociativity () |
Returns the first associativity data. More... | |
unsafe NXOpen.Annotations.Dimension.MeasurementTypes | GetMeasurementType () |
Returns dimension measurement type. More... | |
unsafe NXOpen.Annotations.NarrowDimensionData | GetNarrowDimensionPreferences () |
Returns the narrow dimension preferences for the given linear dimension. More... | |
unsafe double | GetNarrowDimensionTextOffset () |
Returns the narrow dimension text offset for the given chain dimension. More... | |
unsafe NXOpen.Annotations.Associativity | GetSecondAssociativity () |
Returns the second associativity data. More... | |
unsafe bool | IsApproximate () |
Returns whether or not the given dimension is approximate. More... | |
unsafe bool | IsDriving () |
Determines if a dimension is driving. More... | |
unsafe void | SetAppendedText (NXOpen.Annotations.AppendedText appendedText) |
Sets the appended text More... | |
unsafe void | SetComputedSize (double computedSize) |
More... | |
unsafe void | SetDimensionPreferences (NXOpen.Annotations.DimensionPreferences preferences) |
Sets the dimension preferences More... | |
unsafe void | SetDimensionText (string[] mainTextLines) |
Set the main dimension text. More... | |
unsafe void | SetFirstAssociativity (NXOpen.Annotations.Associativity newAssociativity) |
Sets the first associativity data. More... | |
unsafe void | SetNarrowDimensionPreferences (NXOpen.Annotations.NarrowDimensionData narrowDimensionData) |
Sets the narrow dimension preferences to the given linear dimension. More... | |
unsafe void | SetNarrowDimensionTextOffset (double narrowTextOffset) |
Sets the narrow dimension text offset for the given chain dimension. More... | |
unsafe void | SetSecondAssociativity (NXOpen.Annotations.Associativity newAssociativity) |
Sets the second associativity data. More... | |
unsafe void | UnretainForInconsistentSilhouette (int index) |
Unretain the dimension if it no longer has an inconsistent silhouette as the indexed associativity More... | |
Public Member Functions inherited from NXOpen.Annotations.Annotation | |
unsafe NXOpen.Annotations.Annotation.AssociativeOriginData | GetAssociativeOrigin (out NXOpen.Point3d origin) |
Gets data that specifies the origin's associativity More... | |
unsafe NXOpen.Annotations.Associativity | GetAssociativity (int associativityIndex) |
Returns the associativity at specified index. More... | |
unsafe NXOpen.Xform | GetInferredAnnotationPlane (NXOpen.Annotations.PmiDefaultPlane jaDefaultPlane) |
Returns the inferred annotation plane More... | |
unsafe NXOpen.Annotations.LetteringPreferences | GetLetteringPreferences () |
Returns the lettering preferences for the annotation More... | |
unsafe NXOpen.Annotations.LineAndArrowPreferences | GetLineAndArrowPreferences () |
Returns the line and arrow preferences for the annotation More... | |
unsafe NXOpen.Annotations.SymbolPreferences | GetSymbolPreferences () |
Returns the symbol preferences for the annotation More... | |
unsafe NXOpen.View[] | GetViews () |
Returns the views that the PMI display instance object is displayed in NOTE: This method is only valid for PMI display instance objects. More... | |
unsafe void | InsertIntoStack (NXOpen.Annotations.Annotation stack, NXOpen.Annotations.StackAlignmentPosition position) |
Inserts the annotation into a stack. More... | |
unsafe void | RemoveFromStack () |
Removes the annotation from a stack. More... | |
unsafe void | SetAssociativeOrigin (NXOpen.Annotations.Annotation.AssociativeOriginData assocOrigin, NXOpen.Point3d origin) |
Associates the annotation's origin to the specified geometry. More... | |
unsafe void | SetAssociativity (int associativityIndex, NXOpen.Annotations.Associativity associativity) |
Sets the associativity at specified index. More... | |
unsafe void | SetLetteringPreferences (NXOpen.Annotations.LetteringPreferences letteringPrefs) |
Sets the lettering preferences for the annotation. More... | |
unsafe void | SetLineAndArrowPreferences (NXOpen.Annotations.LineAndArrowPreferences lineArrowPrefs) |
Sets the line and arrow preferences for the annotation. More... | |
unsafe void | SetSymbolPreferences (NXOpen.Annotations.SymbolPreferences symbolPrefs) |
Sets the symbol preferences for the annotation. More... | |
unsafe void | SetViews (NXOpen.View[] modelViews) |
Sets the views that the PMI display instance object is displayed in. More... | |
Public Member Functions inherited from NXOpen.DisplayableObject | |
unsafe void | Blank () |
Blanks the object. More... | |
unsafe void | Highlight () |
Highlights the object. More... | |
unsafe void | RedisplayObject () |
Redisplays the object in all views. More... | |
unsafe void | RemoveViewDependency () |
Remove dependency on all views from an object. More... | |
unsafe void | SetNameLocation (NXOpen.Point3d location) |
Sets the location of the object's name. More... | |
unsafe void | Unblank () |
Unblanks the object. More... | |
unsafe void | Unhighlight () |
Unhighlights the object. More... | |
Public Member Functions inherited from NXOpen.NXObject | |
unsafe NXOpen.AttributeIterator | CreateAttributeIterator () |
Create an attribute iterator More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type) |
Deletes all attributes of a specific type. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title) |
Deletes an attribute by type and title. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title, NXOpen.Update.Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
unsafe void | DeleteUserAttribute (NXOpen.NXObject.AttributeType type, string title, bool deleteEntireArray, NXOpen.Update.Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
unsafe void | DeleteUserAttributes (NXOpen.AttributeIterator iterator, NXOpen.Update.Option option) |
Deletes the attributes on the object, if any, that satisfy the given iterator More... | |
unsafe void | DeleteUserAttributes (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetAttributeTitlesByType (NXOpen.NXObject.AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
unsafe bool | GetBooleanUserAttribute (string title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.ComputationalTime | GetComputationalTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe int | GetIntegerAttribute (string title) |
Gets an integer attribute by title. More... | |
unsafe int | GetIntegerUserAttribute (string title, int index) |
Gets an integer attribute by Title and array Index. More... | |
unsafe bool | GetNextUserAttribute (NXOpen.AttributeIterator iterator, out NXOpen.NXObject.AttributeInformation info) |
Gets the next attribute encountered on the object, if any, that satisfies the given iterator. More... | |
unsafe string | GetPdmReferenceAttributeValue (string attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
unsafe double | GetRealAttribute (string title) |
Gets a real attribute by title. More... | |
unsafe double | GetRealUserAttribute (string title, int index) |
Gets a real attribute by Title and array Index. More... | |
unsafe string | GetReferenceAttribute (string title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
unsafe string | GetStringAttribute (string title) |
Gets a string attribute value by title. More... | |
unsafe string | GetStringUserAttribute (string title, int index) |
Gets a string attribute by Title and array Index. More... | |
unsafe string | GetTimeAttribute (NXOpen.NXObject.DateAndTimeFormat format, string title) |
Gets a time attribute by title. More... | |
unsafe string | GetTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation | GetUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttribute (string title, bool includeUnset, bool addStringValues, NXOpen.NXObject.AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
unsafe string | GetUserAttributeAsString (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator, bool countArrayAsOneAttribute) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
unsafe bool | GetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type) |
Determine the lock of the given attribute. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (NXOpen.AttributeIterator iterator) |
Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
unsafe string[] | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
unsafe int | GetUserAttributeSize (string title, NXOpen.NXObject.AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
unsafe NXOpen.NXObject[] | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
unsafe bool | HasUserAttribute (NXOpen.AttributeIterator iterator) |
Determines if an attribute exists on the object, that satisfies the given iterator More... | |
unsafe bool | HasUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetAttribute (string title, int value) |
Creates or modifies an integer attribute. More... | |
unsafe void | SetAttribute (string title, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, double value) |
Creates or modifies a real attribute. More... | |
unsafe void | SetAttribute (string title, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, string value) |
Creates or modifies a string attribute. More... | |
unsafe void | SetAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
unsafe void | SetAttribute (string title, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetBooleanUserAttribute (string title, int index, bool value, NXOpen.Update.Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
unsafe void | SetPdmReferenceAttribute (string attributeTitle, string attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
unsafe void | SetReferenceAttribute (string title, string value) |
Creates or modifies a string attribute which uses a reference string. More... | |
unsafe void | SetReferenceAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
unsafe void | SetTimeAttribute (string title, string value) |
Creates or modifies a time attribute. More... | |
unsafe void | SetTimeAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, NXOpen.NXObject.ComputationalTime value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (NXOpen.NXObject.AttributeInformation info, NXOpen.Update.Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type, bool @lock) |
Lock or unlock the given attribute. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe double | ComputedSize [get] |
Returns the computed size of the dimension. More... | |
unsafe bool | InspectionDimensionFlag [get, set] |
Returns or sets a setting to control the inspection box displayed around the dimension value. More... | |
unsafe bool | IsOriginCentered [get, set] |
Returns or sets a flag indicating whether the dimension text is centered equally between the extension lines. More... | |
unsafe NXOpen.Annotations.FitAnsiHoleType | LimitFitAnsiHoleType [get, set] |
Returns or sets the tolerance limit fit ANSI hole type. More... | |
unsafe string | LimitFitDeviation [get, set] |
Returns or sets the tolerance limit fit deviation. More... | |
unsafe NXOpen.Annotations.FitDisplayStyle | LimitFitDisplayStyle [get, set] |
Returns or sets the tolerance limit fit display style. More... | |
unsafe NXOpen.Annotations.FitAnsiHoleType | LimitFitEnhancedDisplayType [get, set] |
Returns or sets the enhanced limit fit display type. More... | |
unsafe int | LimitFitGrade [get, set] |
Returns or sets the tolerance limit fit grade. More... | |
unsafe string | LimitFitShaftDeviation [get, set] |
Returns or sets the deviation for limit fit representation of shaft tolerance More... | |
unsafe int | LimitFitShaftGrade [get, set] |
Returns or sets the grade for limit fit representation of shaft tolerance More... | |
unsafe double | LowerMetricToleranceValue [get, set] |
Returns or sets a setting to control the metric lower tolerance value of a dimension. More... | |
unsafe double | LowerToleranceValue [get, set] |
Returns or sets a setting to control the lower tolerance value of a dimension. More... | |
unsafe NXOpen.Direction | MeasurementDirection [get, set] |
Returns or sets the measurement direction. More... | |
unsafe NXOpen.View | MeasurementDirectionView [get, set] |
Returns or sets the measurement direction view. More... | |
unsafe int | MetricNominalDecimalPlaces [get, set] |
Returns or sets a setting to control the number of decimal places for the nominal value of a metric dimension. More... | |
unsafe int | MetricToleranceDecimalPlaces [get, set] |
Returns or sets a setting to control the number of decimal places for the metric tolerance value of a dimension. More... | |
unsafe int | NominalDecimalPlaces [get, set] |
Returns or sets a setting to control the number of decimal places for the nominal value of a dimension. More... | |
unsafe bool | ReferenceDimensionFlag [get, set] |
Returns or sets a setting to control the visibility of the reference parenthesis of a dimension. More... | |
unsafe double | ShaftLowerToleranceValue [get] |
Returns a setting to control the shaft lower tolerance value of a dimension. More... | |
unsafe double | ShaftUpperToleranceValue [get] |
Returns a setting to control the shaft upper tolerance value of a dimension. More... | |
unsafe int | ToleranceDecimalPlaces [get, set] |
Returns or sets a setting to control the number of decimal places for the primary tolerance value of a dimension. More... | |
unsafe NXOpen.Annotations.ToleranceType | ToleranceType [get, set] |
Returns or sets a setting to control the tolerance display style. More... | |
unsafe double | UpperMetricToleranceValue [get, set] |
Returns or sets a setting to control the metric upper tolerance value of a dimension. More... | |
unsafe double | UpperToleranceValue [get, set] |
Returns or sets a setting to control the upper tolerance value of a dimension. More... | |
Properties inherited from NXOpen.Annotations.Annotation | |
unsafe NXOpen.Point3d | AnnotationOrigin [get, set] |
Returns or sets the origin (location) of the annotation. More... | |
unsafe NXOpen.Xform | AnnotationPlane [get, set] |
Returns or sets the annotation plane. More... | |
unsafe bool | HasAssociativeOrigin [get] |
Returns a flag indicating whether the origin is associative More... | |
unsafe bool | IsOutOfDate [get] |
Returns the flag indicating whether the annotation is out of date More... | |
unsafe bool | IsRetained [get] |
Returns a flag indicating whether the annotation is retained More... | |
unsafe NXOpen.Annotations.LeaderOrientation | LeaderOrientation [get, set] |
Returns or sets the leader orientation for the annotation. More... | |
unsafe int | NumberOfAssociativities [get] |
Returns the number of associativities for the annotation. More... | |
unsafe bool | ParallelToScreen [get, set] |
Returns or sets the PMI parallel to screen setting More... | |
unsafe bool | Suppressed [get] |
Returns the flag indicating whether the annotation is suppressed More... | |
Properties inherited from NXOpen.DisplayableObject | |
unsafe int | Color [get, set] |
Returns or sets the color of the object. More... | |
unsafe bool | IsBlanked [get] |
Returns the blank status of this object. More... | |
unsafe int | Layer [get, set] |
Returns or sets the layer that the object is in. More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | LineFont [get, set] |
Returns or sets the line font of the object. More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | LineWidth [get, set] |
Returns or sets the line width of the object. More... | |
unsafe NXOpen.Point3d | NameLocation [get] |
Returns the location of the object's name. More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a dimension
Abstract class
Created in NX3.0.0
|
inline |
Returns the appended text
Created in NX4.0.0
License requirements: None.
Implements NXOpen.Annotations.IAppendedText.
|
inline |
Returns the dimension preferences
Created in NX4.0.0
License requirements: None.
|
inline |
Returns the dimension text - both the main text and the dual text.
The returned text may contain just the computed dimension value or manual text including the control characters.
Note that the text doesn't contain the tolerance text, appended text or text for flags like inspection/reference.
Created in NX6.0.0
License requirements: None.
mainTextLines | List of main text lines |
dualTextLines | List of dual text lines |
|
inline |
Returns the first associativity data.
Created in NX5.0.0
License requirements: None.
|
inline |
Returns dimension measurement type.
Created in NX10.0.0
License requirements: None.
|
inline |
Returns the narrow dimension preferences for the given linear dimension.
Created in NX5.0.0
License requirements: None.
|
inline |
Returns the narrow dimension text offset for the given chain dimension.
Created in NX5.0.0
License requirements: None.
|
inline |
Returns the second associativity data.
Created in NX5.0.0
License requirements: None.
|
inline |
Returns whether or not the given dimension is approximate.
A dimension is approximate if it is attached to lightweight view geometry that doesn't have exact data.
Created in NX9.0.0
License requirements: None.
|
inline |
Determines if a dimension is driving.
A driving dimension is a dimension that is used to constrain geometry created by the sketcher on a drawing. A driving dimension is also referred to as a sketch dimension.
Created in NX6.0.0
License requirements: None.
|
inline |
Sets the appended text
Created in NX4.0.0
License requirements: geometric_tol ("GDT") OR drafting ("DRAFTING")
appendedText | Appended text |
Implements NXOpen.Annotations.IAppendedText.
|
inline |
Created in NX5.0.0
Deprecated in NX8.0.0. Use NXOpen.Annotations.Dimension.SetDimensionText instead.
License requirements: geometric_tol ("GDT") OR drafting ("DRAFTING")
computedSize |
|
inline |
Sets the dimension preferences
Created in NX4.0.0
License requirements: geometric_tol ("GDT") OR drafting ("DRAFTING")
preferences | New dimension preferences |
|
inline |
Set the main dimension text.
If the dimension is manual non-numerical text dimension and it has dual dimension, the dual dimension text will also be set with the same text as the main text.
Created in NX7.5.0
License requirements: geometric_tol ("GDT") OR drafting ("DRAFTING")
mainTextLines | List of main text lines |
|
inline |
Sets the first associativity data.
Created in NX5.0.0
License requirements: None.
newAssociativity |
|
inline |
Sets the narrow dimension preferences to the given linear dimension.
Created in NX5.0.0
License requirements: geometric_tol ("GDT") OR drafting ("DRAFTING")
narrowDimensionData | New narrow dimension preferences |
|
inline |
Sets the narrow dimension text offset for the given chain dimension.
Created in NX5.0.0
License requirements: geometric_tol ("GDT") OR drafting ("DRAFTING")
narrowTextOffset |
|
inline |
Sets the second associativity data.
Created in NX5.0.0
License requirements: None.
newAssociativity |
|
inline |
Unretain the dimension if it no longer has an inconsistent silhouette as the indexed associativity
Created in NX12.0.0
License requirements: geometric_tol ("GDT") OR drafting ("DRAFTING")
index | index |
|
get |
Returns the computed size of the dimension.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets a setting to control the inspection box displayed around the dimension value.
NOTE: The set method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets a flag indicating whether the dimension text is centered equally between the extension lines.
NOTE: The set method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the tolerance limit fit ANSI hole type.
NOTE: The set method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the tolerance limit fit deviation.
NOTE: The set method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the tolerance limit fit display style.
NOTE: The set method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the enhanced limit fit display type.
Used to determine if the tolerance representation is for hole, shaft, or fit tolerance (fit meaning both hole and shaft tolerances are displayed).
NOTE: The set method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the tolerance limit fit grade.
NOTE: The set method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the deviation for limit fit representation of shaft tolerance
NOTE: The set method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the grade for limit fit representation of shaft tolerance
NOTE: The set method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets a setting to control the metric lower tolerance value of a dimension.
If the dimension is displayed with equal bilateral tolerance type, the lower tolerance value is ignored and this method will return the default tolerance value.
If the dimension is displayed with unilateral plus tolerance type, the lower tolerance value is ignored and this method will return the default tolerance value.
NOTE: The set method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets a setting to control the lower tolerance value of a dimension.
If the dimension is displayed with equal bilateral tolerance type, the lower tolerance value is ignored and this method will return the default tolerance value.
If the dimension is displayed with unilateral plus tolerance type, the lower tolerance value is ignored and this method will return the default tolerance value.
NOTE: The set method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the measurement direction.
NOTE: The set method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the measurement direction view.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets a setting to control the number of decimal places for the nominal value of a metric dimension.
NOTE: The set method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets a setting to control the number of decimal places for the metric tolerance value of a dimension.
NOTE: The set method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets a setting to control the number of decimal places for the nominal value of a dimension.
NOTE: The set method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets a setting to control the visibility of the reference parenthesis of a dimension.
NOTE: The set method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
get |
Returns a setting to control the shaft lower tolerance value of a dimension.
Created in NX10.0.1
License requirements: None.
|
get |
Returns a setting to control the shaft upper tolerance value of a dimension.
Created in NX10.0.1
License requirements: None.
|
getset |
Returns or sets a setting to control the number of decimal places for the primary tolerance value of a dimension.
NOTE: The set method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets a setting to control the tolerance display style.
NOTE: The set method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets a setting to control the metric upper tolerance value of a dimension.
If the dimension is displayed with unilateral minus tolerance type, the upper tolerance value is ignored and this method will return the default tolerance value.
NOTE: The set method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets a setting to control the upper tolerance value of a dimension.
If the dimension is displayed with unilateral minus tolerance type, the upper tolerance value is ignored and this method will return the default tolerance value.
NOTE: The set method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")