NXOpen .NET Reference Guide
|
JA class for the conditions dialog More...
Public Member Functions | |
unsafe void | RemoveCondition () |
Remove the condition for the rule More... | |
unsafe void | SetCondition (NXOpen.Expression exp) |
Set the condition for the rule More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
JA class for the conditions dialog
Created in NX11.0.0
|
inline |
Remove the condition for the rule
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
inline |
Set the condition for the rule
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
exp |
|
inline |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.